4 Repairs and Enhancements
| Type of Change | Issue ID | Description | Device Affected |
|---|---|---|---|
| Bug | M8PD-11763 | Restore context of TBLPTR in FLASH_RowWrite API | All Supported devices |
| Bug | M8PD-12645 | WR bit for should be set in K22 variant of FLASH_PageErase API function. | All Supported devices |
| Bug | M8PD-7784 | Page Size Mismatch with PIC memory-parameters | All Supported devices |