The SAM L21 Xplained
Pro headers EXT1, EXT2, and
EXT3 offers access to the I/O of the microcontroller in order to expand the board e.g.,
by connecting extensions to the board. These headers are based on the standard extension
header specified in Table 3-4. The headers have a pitch of 2.54mm.
Table 4-1. Extension Header EXT1| EXT1 pin | SAM
L21 pin | Function | Shared functionality |
|---|
| 1 [ID] | - | - | Communication line to the ID chip on an extension
board |
| 2 [GND] | - | - | Ground |
| 3 [ADC(+)] | PB05 | AIN[13] | |
| 4 [ADC(-)] | PA03 | AIN[1] | |
| 5 [GPIO1] | PB06 | GPIO | |
| 6 [GPIO2] | PB07 | GPIO | |
| 7 [PWM(+)] | PA12 | TCC2/WO[0] | |
| 8 [PWM(-)] | PA13 | TCC2/WO[1] | |
| 9 [IRQ/GPIO] | PB04 | IRQ4/GPIO | |
| 10 [SPI_SS_B/GPIO] | PA02 | GPIO | SW0 |
| 11 [TWI_SDA] | PA08 | SERCOM2 PAD[0] I²C SDA | EXT2, EXT3, and EDBG I²C |
| 12 [TWI_SCL] | PA09 | SERCOM2 PAD[1] I²C SCL | EXT2, EXT3, and EDBG I²C |
| 13 [USART_RX] | PB09 | SERCOM4 PAD[1] UART RX | |
| 14 [USART_TX] | PB08 | SERCOM4 PAD[0] UART TX | |
| 15 [SPI_SS_A] | PA05 | SERCOM0 PAD[1] SPI SS | |
| 16 [SPI_MOSI] | PA06 | SERCOM0 PAD[2] SPI MOSI | |
| 17 [SPI_MISO] | PA04 | SERCOM0 PAD[0] SPI MISO | |
| 18 [SPI_SCK] | PA07 | SERCOM0 PAD[3] SPI SCK | |
| 19 [GND] | - | - | Ground |
| 20 [VCC] | - | - | Power for extension board |
Table 4-2. Extension Header EXT2| EXT2 pin | SAM
L21 pin | Function | Shared functionality |
|---|
| 1 [ID] | - | - | Communication line to the ID chip on an extension
board |
| 2 [GND] | - | - | Ground |
| 3 [ADC(+)] | PA10 | AIN[18] / PTC_Y8 | Onboard QTouch Button 1 |
| 4 [ADC(-)] | PA11 | AIN[19] | |
| 5 [GPIO1] | PA20 | GPIO | EDBG GPIO2 |
| 6 [GPIO2] | PA21 | GPIO | EDBG GPIO3 |
| 7 [PWM(+)] | PB12 | TC4/WO[0] | |
| 8 [PWM(-)] | PB13 | TC4/WO[1] | |
| 9 [IRQ/GPIO] | PB14 | IRQ14/GPIO | |
| 10 [SPI_SS_B/GPIO] | PB15 | GPIO | |
| 11 [TWI_SDA] | PA08 | SERCOM2 PAD[0] I²C SDA | EXT1, EXT3, and EDBG I²C |
| 12 [TWI_SCL] | PA09 | SERCOM2 PAD[1] I²C SCL | EXT1, EXT3, and EDBG I²C |
| 13 [USART_RX] | PA19 | SERCOM1 PAD[3] UART RX | EXT3 UART |
| 14 [USART_TX] | PA18 | SERCOM1 PAD[2] UART TX | EXT3 UART |
| 15 [SPI_SS_A] | PA17 | GPIO | |
| 16 [SPI_MOSI] | PB22 | SERCOM5 PAD[2] SPI MOSI | EXT3 and EDBG SPI |
| 17 [SPI_MISO] | PB16 | SERCOM5 PAD[0] SPI MISO | EXT3 and EDBG SPI |
| 18 [SPI_SCK] | PB23 | SERCOM5 PAD[3] SPI SCK | EXT3 and EDBG SPI |
| 19 [GND] | - | - | Ground |
| 20 [VCC] | - | - | Power for extension board |
Table 4-3. Extension Header EXT3| EXT3 pin | SAM
L21 pin | Function | Shared functionality |
|---|
| 1 [ID] | - | - | Communication line to the ID chip on an extension
board |
| 2 [GND] | - | - | Ground |
| 3 [ADC(+)] | PB00 | AIN[8] | |
| 4 [ADC(-)] | PB01 | AIN[9] | EDBG GPIO0 |
| 5 [GPIO1] | PB30 | GPIO | |
| 6 [GPIO2] | PA15 | GPIO | |
| 7 [PWM(+)] | PB10 | TCC0/WO[4] | LED0 |
| 8 [PWM(-)] | PB11 | TCC0/WO[5] | |
| 9 [IRQ/GPIO] | PA16 | IRQ0/GPIO | EDBG GPIO1 |
| 10 [SPI_SS_B/GPIO] | PA27 | GPIO | |
| 11 [TWI_SDA] | PA08 | SERCOM2 PAD[0] I²C SDA | EXT1, EXT2, and EDBG I²C |
| 12 [TWI_SCL] | PA09 | SERCOM2 PAD[1] I²C SCL | EXT1, EXT2, and EDBG I²C |
| 13 [USART_RX] | PA19 | SERCOM1 PAD[3] UART RX | EXT2 UART |
| 14 [USART_TX] | PA18 | SERCOM1 PAD[2] UART TX | EXT2 UART |
| 15 [SPI_SS_A] | PB17 | SERCOM5 PAD[1] SPI SS | |
| 16 [SPI_MOSI] | PB22 | SERCOM5 PAD[2] SPI MOSI | EXT2 and EDBG SPI |
| 17 [SPI_MISO] | PB16 | SERCOM5 PAD[0] SPI MISO | EXT2 and EDBG SPI |
| 18 [SPI_SCK] | PB23 | SERCOM5 PAD[3] SPI SCK | EXT2 and EDBG SPI |
| 19 [GND] | - | - | Ground |
| 20 [VCC] | - | - | Power for extension board |