| G | 10/2024 | Updated reset values for IPR0, IPR3, TMR0H, INTCON: INT3EDG and BAUDxCON: RCIDL.
Added data sheet clarification AD04 to +-3.0 LSb. Corrected reset value for SMT2WINPPS
and SMT2SIGPPS. Other minor editorial corrections. |
| F | 06/2023 | Updated PPS input and output tables with all available ports. Updated Electrical
Specifications for ADCC AD05 to +-2.5 LSb and I2C D303 to 0.25 VDD for < 2V. Added
a note in TMR0 for 8-bit mode operation. Misc. editorial updates. |
| E | 07/2022 | Updated the Pin Allocation table, Electrical Specification chapter, Section
33.1.4, Registers 33.7.3, 33.7.9 and 33.7.10; updated TQFP package drawing. |
| D | 11/2017 | Updated the Cover page. Data sheet format and content updated. Added
characteristic graphs. |
| C | 04/2017 | Updated the Cover page. Updated Example 13-1; Figures 6-1 and 11-11; Registers
3-3, 3-6, 19-1 and 27-9; Sections 1.1.2, 4.3, 13.8, 23.5, 27.5.1, 27.10, 32.1.2 and
32.1.6; Tables 4-1, 10-5, 38-11 and 38-15. New Timer 2 chapter. Removed Sections 4.4.2
and 31.2.3. Added Section 23.5.1. |
| B | 09/2016 | Updated Peripheral Module, Memory and Core features descriptions on Cover page.
Updated the PIC18(L)F2X/4XK40 Family Types table. Updated Examples 11-1, 11-3, 11-5
and 11-6; Registers 4-2, 4-5 and 13-18; Sections 1.2, 4.4.1, 4.5, 4.5.4, 17.3, 17.5,
18.1, 18.1.1 and 18.1.1.1; Tables 4-2, 38-5 and 38-14. |
| A | 06/2016 | Initial document release. |