Four 8-Bit Timers (TMR2/4/6/7) with
Hardware Limit Timer (HLT)
Five 16-Bit Timers
(TMR0/1/3/5/7)
Low-Current Power-on Reset (POR)
Power-up Timer (PWRT)
Brown-out Reset (BOR)
Low-Power BOR (LPBOR) Option
Windowed Watchdog Timer (WWDT):
Watchdog Reset on too long or too short interval between
watchdog clear events
Variable prescaler selection
Variable window size selection
All sources configurable in hardware or software
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.