Five enhanced USART (EUSART) with Auto-Baud
Detect, Auto-wake-up on Start, RS-232, RS-485, LIN compatible
SPI
I2C, SMBus and PMBus® compatible
Up to 59 I/O Pins and One Input Pin:
Individually programmable pull-ups
Slew rate control
Interrupt-on-change
Input level selection control
Programmable CRC with Memory Scan:
Reliable data/program memory monitoring for Fail-Safe
operation (e.g., Class B)
Calculate CRC over any portion of Flash or EEPROM
High-speed or background operation
Hardware Limit Timer (TMR2/4/6/8+HLT):
Hardware monitoring and Fault detection
Peripheral Pin Select (PPS):
Enables pin mapping of digital I/O
Data Signal Modulator (DSM)
Two Signal Measurement Timers
(SMT1/2):
24-bit timer/counter with prescaler
Multiple gate and clock inputs
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.