1 Demo Requirements

The following table lists the hardware and software required to run the demo.
Table 1-1. Demo Requirements
RequirementDescription
Hardware
PolarFire® Video KitMPF300-VIDEO-KIT-NS
Kit Contents:
  • PolarFire Video and Imaging board with MPF300T-1FCG1152E Device
  • HDMI cable
  • 12V power pack/AC adapter
  • USB 2.0 A male to mini-B
DisplayPort FMC cardVIDEO-DC-DP
DisplayPort cableDisplayPort A Male-to-Male cable
HDMI monitor1920×1080 (60 Hz) resolution
Host PC with USB port—
Software
Program_Debug_vxx.x_win.exeThis executable file installs FlashPro Express used to program FPGA.