6.3.4 I/O Lines Description

Table 6-5. I/O Lines Description
Signal NameDescription Type
ISC_PCKImage Sensor Pixel clockInput
ISC_D[11:0]Image Sensor DataInput
ISC_VSYNCImage Sensor Vertical SynchroInput
ISC_HSYNCImage Sensor Horizontal SynchroInput
ISC_FIELDField Identification SignalInput
ISC_MCKImage Sensor Main clockOutput
MIPI_CLKPMIPI D-PHY differential output clock lane Input/Output
MIPI_CLKN
MIPI_DP0MIPI D-PHY differential output data lane 0Input/Output
MIPI_DN0
MIPI_DP1MIPI D-PHY differential output data lane 1Input/Output
MIPI_DN1
MIPI_REXTCalibration reference resistorInput/Output