6.1.3.1 Clocks

In addition to MCK0, MCK1 and MCK2, the following clocks must be started to run the image subsystem:

  • CSI2 GCLK input
  • MCK3, that can be sourced from a dedicated IMGPLL

All clocks shown in the block diagram are subdivisions of these clocks.