Register offset is calculated as
ICM_DSCR+0x008+RID*(0x10).
Name:
ICM_RCTRL
Property:
Read/Write
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
TRSIZE[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
Bit
7
6
5
4
3
2
1
0
TRSIZE[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
Bits 15:0 – TRSIZE[15:0] Transfer Size for
the Current Chunk of Data
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.