8.8.5.2.1 ICM Region Start Address Structure
Member
Register offset is calculated as
ICM_DSCR+0x000+RID*(0x10).
Name:
ICM_RADDR
Property:
Read/Write
Bit
31
30
29
28
27
26
25
24
RADDR[31:24]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
Bit
23
22
21
20
19
18
17
16
RADDR[23:16]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
Bit
15
14
13
12
11
10
9
8
RADDR[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
Bit
7
6
5
4
3
2
1
0
RADDR[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
Bits 31:0 – RADDR[31:0] Region Start
Address
This field indicates
the first byte address of the region.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.