9.8.6 Functional Description

The PWM controller is primarily composed of a clock generator module and 4 channels.

  • Clocked by the peripheral clock, the clock generator module provides 13 clocks.
  • Each channel can independently choose one of the clock generator outputs.
  • Each channel generates an output waveform with attributes that can be defined independently for each channel through the user interface registers.