6.2.3 I/O Lines Description
Signal Name | Type | Function |
---|---|---|
MIPI_DP0 | Input | Positive D-PHY differential data line receiver, Lane 0 |
MIPI_DN0 | Input | Negative D-PHY differential data line receiver, Lane 0 |
MIPI_DP1 | Input | Positive D-PHY differential data line receiver, Lane 1 |
MIPI_DN1 | Input | Negative D-PHY differential data line receiver, Lane 1 |
MIPI_CLKP | Input | Positive D-PHY differential clock line receiver |
MIPI_CLKN | Input | Negative D-PHY differential clock line receiver |
MIPI_REXT | Input | D-PHY external resistor connection |