3.1.2.2.1 Description
The External Bus Interface is designed to ensure the successful data transfer between several external devices and the Arm processor-based device. The device EBI consists of a Static Memory Controller (SMC).
The External Bus Interface is designed to ensure the successful data transfer between several external devices and the Arm processor-based device. The device EBI consists of a Static Memory Controller (SMC).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.