7.5.6.1.2 SPDIF Transmitter Data Rate
The SPDIFTX sends symbols at the rate of GCLK. Thus the data rate is managed by the GCLK clock generated by the PMC.
Each bit to send is converted into 2 symbols. Thus a frame has a length of 128 symbols. In order to respect a sample rate of FS, the frequency of GCLK must be FGCLK=128 × FS. GCLK must be derived from an audio clock.