9.7.7.14 TC Extended Mode Register

This register can only be written if the WPEN bit is cleared in the TC Write Protection Mode Register.

Name: TC_EMRx
Offset: 0x30 + x*0x40 [x=0..2]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
        NODIVCLK 
Access R/W 
Reset 0 
Bit 76543210 
   TRIGSRCB[1:0]  TRIGSRCA[1:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 8 – NODIVCLK No Divided Clock

ValueDescription
0 The selected clock is defined by field TCCLKS in TC_CMRx.
1 The selected clock is peripheral clock and TCCLKS field (TC_CMRx) has no effect.

Bits 5:4 – TRIGSRCB[1:0] Trigger Source for Input B

ValueNameDescription
0 EXTERNAL_TIOBx The trigger/capture input B is driven by external pin TIOBx
1 PWMx For all channels: The trigger/capture input B is driven internally by the comparator output (see Synchronization with PWM) of the PWMx.

Bits 1:0 – TRIGSRCA[1:0] Trigger Source for Input A

ValueNameDescription
0 EXTERNAL_TIOAx

The trigger/capture input A is driven by external pin TIOAx

1 PWMx

For TC0, TC1.TIOB0, TC1.TIOB2: The trigger/capture input A is driven internally by PWMx.

For TC1.TIOB1: The trigger/capture input A is driven internally by the GTSUCOMP signal of the Ethernet MAC (GMAC).