7.6.7.1 PDMC Control Register

This register can only be written if the WPCREN bit is cleared in PDMC_WPMR.

Name: PDMC_CR
Offset: 0x00
Reset: 
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        SWRST 
Access W 
Reset  

Bit 0 – SWRST Software Reset

ValueDescription
0 No effect.
1 Resets the PDMC interface.