7.6.7.9 PDMC Write Protection Mode Register

See Register Write Protection for the list of write-protected registers.

Name: PDMC_WPMR
Offset: 0x2C
Reset: 0
Property: Read/Write

Bit 3130292827262524 
 WPKEY[23:16] 
Access WWWWWWWW 
Reset 00000000 
Bit 2322212019181716 
 WPKEY[15:8] 
Access WWWWWWWW 
Reset 00000000 
Bit 15141312111098 
 WPKEY[7:0] 
Access WWWWWWWW 
Reset 00000000 
Bit 76543210 
       WPITENWPEN 
Access R/WR/W 
Reset 00 

Bits 31:8 – WPKEY[23:0] Write Protection Key

ValueNameDescription
0x50444D PASSWD Writing any other value in this field aborts the write operation of the WPEN and WPITEN bits. Always read at 0.

Bit 1 – WPITEN Write Protection Enable for Interrupt Registers

ValueDescription
0 Disables the write protection on interrupt registers if WPKEY corresponds to 0x50444D (“PDM” in ASCII).
1 Enables the write protection on interrupt registers if WPKEY corresponds to 0x50444D (“PDM” in ASCII).

Bit 0 – WPEN Write Protection Enable for Configuration Registers

ValueDescription
0 Disables write protection if WPKEY corresponds to 0x50444D (“PDM” in ASCII).
1 Enables write protection if WPKEY corresponds to 0x50444D (“PDM” in ASCII).