Jump to main content
2.8.2 Embedded Characteristics
- 1 System Bus Host Interface
- 32, 32 and
8 DMA Channels, Respectively, for XDMAC0, XDMAC1 and XDMAC2
- 61 Hardware Requests
- 8448, 8448 and 2112 bytes Embedded FIFO, Respectively, for
XDMAC0, XDMAC1 and XDMAC2
- Supports Peripheral-to-Memory, Memory-to-Peripheral, or Memory-to-Memory Transfer Operations
- Peripheral DMA Operation Runs on Bytes (8-bit), Half-Word (16-bit) and Word (32-bit)
- Memory DMA Operation Runs on Bytes (8 bit), Half-Word (16-bit), Word (32-bit) and Double-Word (64-bit)
- Supports Hardware and Software Initiated Transfers
- Supports Linked List Operations
- Supports Incrementing or Fixed Addressing Mode
- Supports Programmable Independent Data Striding for Source and
Destination
- Supports Programmable Independent Microblock Striding for Source
and Destination
- Configurable Priority Group and Arbitration Policy
- Programmable AXI Burst Length
- Configuration Interface on Peripheral Bus
- XDMAC Architecture Includes Multiport FIFO
- Supports Multiple View Channel Descriptor
- Automatic Flush of Channel Trailing Bytes
- Automatic Coarse-Grain and Fine-Grain Clock Gating
- Hardware Acceleration of Memset Pattern
- Supports Configurable Quality of Service per
Channel