1.8.2.2 Pin Description
The device features several PIO controllers that multiplex the I/O lines of the peripheral set. The following Pin Description table defines how the I/O lines are multiplexed on the different PIO controllers. The "Reset State" column shows whether the PIO line resets in I/O mode or in Peripheral mode. If I/O is shown, the PIO line resets with the characteristics (input, output, pull-up or pull-down) indicated in this same column, so that the device is configured in a known state as soon as the reset is released. As a result, PIO_CFGR.FUNC resets to ‘0’. If a signal name is shown in the “Reset State” column, the PIO line is assigned to this function and PIO_CFGR.FUNC is not set to ‘0’. That is the case for pins controlling memories, in particular address lines, which require the pin to be driven as soon as the reset is released.
343-pin |
Power |
I/O | Primary | Alternate | PIO Peripheral | Reset State(4) | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
Signal | Dir | Signal | Dir | Func | Signal | Dir | I/O Set |
Signal, Dir, PU, | |||
H17 | VDDSDMMC0 | HSIO | PA0 | I/O | – | – | A | SDMMC0_CK | I/O | 1 | PIO, I, PU, ST |
B | FLEXCOM0_IO0 | I/O | 1 | ||||||||
C | CANTX3 | O | 1 | ||||||||
E | PWML0 | O | 3 | ||||||||
G20 | VDDSDMMC0 | HSIO | PA1 | I/O | – | – | A | SDMMC0_CMD | I/O | 1 | PIO, I, PU, ST |
B | FLEXCOM0_IO1 | I/O | 1 | ||||||||
C | CANRX3 | I | 1 | ||||||||
D | D14 | I/O | 1,2 | ||||||||
E | PWMH0 | O | 3 | ||||||||
L13 | VDDSDMMC0 | GPIO | PA2 | I/O | – | – | A | SDMMC0_RSTN | O | 1 | PIO, I, PU, ST |
B | FLEXCOM0_IO2 | I/O | 1 | ||||||||
C | PDMC1_CLK | O | 1 | ||||||||
D | D15 | I/O | 1,2 | ||||||||
E | PWMH1 | O | 3 | ||||||||
F | FLEXCOM1_IO0 | I/O | 3 | ||||||||
L14 | VDDSDMMC0 | HSIO | PA3 | I/O | – | – | A | SDMMC0_DAT0 | I/O | 1 | PIO, I, PU, ST |
B | FLEXCOM0_IO3 | I/O | 1 | ||||||||
C | PDMC1_DS0 | I | 1 | ||||||||
D | NWR1/NBS1 | O | 1,2 | ||||||||
E | PWML3 | O | 3 | ||||||||
F | FLEXCOM1_IO1 | I/O | 3 | ||||||||
K13 | VDDSDMMC0 | HSIO | PA4 | I/O | – | – | A | SDMMC0_DAT1 | I/O | 1 | PIO, I, PU, ST |
B | FLEXCOM0_IO4 | I/O | 1 | ||||||||
C | PDMC1_DS1 | I | 1 | ||||||||
D | NCS2 | O | 1,2 | ||||||||
E | PWMH3 | O | 3 | ||||||||
F | FLEXCOM2_IO0 | I/O | 3 | ||||||||
C21 | VDDSDMMC0 | HSIO | PA5 | I/O | – | – | A | SDMMC0_DAT2 | I/O | 1 | PIO, I, PU, ST |
B | FLEXCOM1_IO0 | I/O | 1 | ||||||||
C | CANTX2 | O | 1 | ||||||||
D | A23 | O | 1,2 | ||||||||
E | PWMEXTRG0 | I | 3 | ||||||||
F | FLEXCOM2_IO1 | I/O | 3 | ||||||||
K14 | VDDSDMMC0 | HSIO | PA6 | I/O | – | – | A | SDMMC0_DAT3 | I/O | 1 | PIO, I, PU, ST |
B | FLEXCOM1_IO1 | I/O | 1 | ||||||||
C | CANRX2 | I | 1 | ||||||||
D | A24 | O | 1,2 | ||||||||
E | PWMEXTRG1 | I | 3 | ||||||||
F | FLEXCOM3_IO0 | I/O | 3 | ||||||||
H16 | VDDSDMMC0 | HSIO | PA7 | I/O | – | – | A | SDMMC0_DAT4 | I/O | 1 | PIO, I, PU, ST |
B | FLEXCOM2_IO0 | I/O | 1 | ||||||||
C | CANTX1 | O | 1 | ||||||||
D | NWAIT | I | 1,2 | ||||||||
E | PWMFI0 | I | 3 | ||||||||
F | FLEXCOM3_IO1 | I/O | 3 | ||||||||
B21 | VDDSDMMC0 | HSIO | PA8 | I/O | – | – | A | SDMMC0_DAT5 | I/O | 1 | PIO, I, PU, ST |
B | FLEXCOM2_IO1 | I/O | 1 | ||||||||
C | CANRX1 | I | 1 | ||||||||
D | NCS0 | O | 1,2 | ||||||||
E | PWMFI1 | I | 3 | ||||||||
F | FLEXCOM4_IO0 | I/O | 3 | ||||||||
D20 | VDDSDMMC0 | HSIO | PA9 | I/O | – | – | A | SDMMC0_DAT6 | I/O | 1 | PIO, I, PU, ST |
B | FLEXCOM2_IO2 | I/O | 1 | ||||||||
C | CANTX0 | O | 1 | ||||||||
D | SMCK | O | 1,2 | ||||||||
E | SPDIF_RX | I | 1 | ||||||||
F | FLEXCOM4_IO1 | I/O | 3 | ||||||||
J15 | VDDSDMMC0 | HSIO | PA10 | I/O | – | – | A | SDMMC0_DAT7 | I/O | 1 | PIO, I, PU, ST |
B | FLEXCOM2_IO3 | I/O | 1 | ||||||||
C | CANRX0 | I | 1 | ||||||||
D | NCS1 | O | 1,2 | ||||||||
E | SPDIF_TX | O | 1 | ||||||||
F | FLEXCOM5_IO0 | I/O | 3 | ||||||||
F20 | VDDSDMMC0 | HSIO | PA11 | I/O | – | – | A | SDMMC0_DS | I | 1 | PIO, I, PU, ST |
B | FLEXCOM2_IO4 | I/O | 1 | ||||||||
D | A0/NBS0 | O | 1,2 | ||||||||
E | TIOA0 | I/O | 1 | ||||||||
F | FLEXCOM5_IO1 | I/O | 3 | ||||||||
V14 | VDDIOP0 | GPIO | PA12 | I/O | – | – | A | SDMMC0_WP | I | 1 | PIO, I, PU, ST |
B | FLEXCOM1_IO3 | I/O | 1 | ||||||||
D | FLEXCOM3_IO5 | I/O | 1 | ||||||||
E | PWML2 | O | 3 | ||||||||
F | FLEXCOM6_IO0 | I/O | 3 | ||||||||
AA16 | VDDIOP0 | GPIO | PA13 | I/O | – | – | A | SDMMC0_1V8SEL | O | 1 | PIO, I, PU, ST |
B | FLEXCOM1_IO2 | I/O | 1 | ||||||||
D | FLEXCOM3_IO6 | I/O | 1 | ||||||||
E | PWMH2 | O | 3 | ||||||||
F | FLEXCOM6_IO1 | I/O | 3 | ||||||||
AA20 | VDDIOP0 | GPIO | PA14 | I/O | – | – | A | SDMMC0_CD | I | 1 | PIO, I, PU, ST |
B | FLEXCOM1_IO4 | I/O | 1 | ||||||||
D | A25 | O | 1,2 | ||||||||
E | PWML1 | O | 3 | ||||||||
V15 | VDDIOP0 | GPIO | PA15 | I/O | – | – | A | G0_TXEN | O | 1 | PIO, I, PU, ST |
B | FLEXCOM3_IO0 | I/O | 1 | ||||||||
C | ISC_MCK | O | 1 | ||||||||
D | A1 | O | 1,2 | ||||||||
E | TIOB0 | I/O | 1 | ||||||||
Y15 | VDDIOP0 | GPIO | PA16 | I/O | – | – | A | G0_TX0 | O | 1 | PIO, I, PU, ST |
B | FLEXCOM3_IO1 | I/O | 1 | ||||||||
C | ISC_D0 | I | 1 | ||||||||
D | A2 | O | 1,2 | ||||||||
E | TCLK0 | I | 1 | ||||||||
V16 | VDDIOP0 | GPIO | PA17 | I/O | – | – | A | G0_TX1 | O | 1 | PIO, I, PU, ST |
B | FLEXCOM3_IO2 | I/O | 1 | ||||||||
C | ISC_D1 | I | 1 | ||||||||
D | A3 | O | 1,2 | ||||||||
E | TIOA1 | I/O | 1 | ||||||||
Y16 | VDDIOP0 | GPIO | PA18 | I/O | – | – | A | G0_RXDV | I | 1 | PIO, I, PU, ST |
B | FLEXCOM3_IO3 | I/O | 1 | ||||||||
C | ISC_D2 | I | 1 | ||||||||
D | A4 | O | 1,2 | ||||||||
E | TIOB1 | I/O | 1 | ||||||||
V20 | VDDIOP0 | GPIO | PA19 | I/O | – | – | A | G0_RX0 | I | 1 | PIO, I, PU, ST |
B | FLEXCOM3_IO4 | I/O | 1 | ||||||||
C | ISC_D3 | I | 1 | ||||||||
D | A5 | O | 1,2 | ||||||||
E | TCLK1 | I | 1 | ||||||||
Y21 | VDDIOP0 | GPIO | PA20 | I/O | – | – | A | G0_RX1 | I | 1 | PIO, I, PU, ST |
B | FLEXCOM4_IO0 | I/O | 1 | ||||||||
C | ISC_D4 | I | 1 | ||||||||
D | A6 | O | 1,2 | ||||||||
E | TIOA2 | I/O | 1 | ||||||||
V21 | VDDIOP0 | GPIO | PA21 | I/O | – | – | A | G0_RXER | I | 1 | PIO, I, PU, ST |
B | FLEXCOM4_IO1 | I/O | 1 | ||||||||
C | ISC_D5 | I | 1 | ||||||||
D | A7 | O | 1,2 | ||||||||
E | TIOB2 | I/O | 1 | ||||||||
Y18 | VDDIOP0 | GPIO | PA22 | I/O | – | – | A | G0_MDC | O | 1 | PIO, I, PU, ST |
B | FLEXCOM4_IO2 | I/O | 1 | ||||||||
C | ISC_D6 | I | 1 | ||||||||
D | A8 | O | 1,2 | ||||||||
E | TCLK2 | I | 1 | ||||||||
R13 | VDDIOP0 | GPIO | PA23 | I/O | – | – | A | G0_MDIO | I/O | 1 | PIO, I, PU, ST |
B | FLEXCOM4_IO3 | I/O | 1 | ||||||||
C | ISC_D7 | I | 1 | ||||||||
D | A9 | O | 1,2 | ||||||||
Y19 | VDDIOP0 | GPIO | PA24 | I/O | – | – | A | G0_TXCK/G0_REFCK | I/O | 1 | PIO, I, PU, ST |
B | FLEXCOM4_IO4 | I/O | 1 | ||||||||
C | ISC_HSYNC | I | 1 | ||||||||
D | A10 | O | 1,2 | ||||||||
E | FLEXCOM0_IO5 | I/O | 1 | ||||||||
U14 | VDDIOP0 | GPIO | PA25 | I/O | – | – | A | G0_125CK | I/O | 1 | PIO, I, PU, ST |
B | FLEXCOM5_IO4 | I/O | 1 | ||||||||
C | ISC_VSYNC | I | 1 | ||||||||
D | A11 | O | 1,2 | ||||||||
E | FLEXCOM0_IO6 | I/O | 1 | ||||||||
F | FLEXCOM7_IO0 | I/O | 3 | ||||||||
W16 | VDDIOP0 | GPIO | PA26 | I/O | – | – | A | G0_TX2 | O | 1 | PIO, I, PU, ST |
B | FLEXCOM5_IO2 | I/O | 1 | ||||||||
C | ISC_FIELD | I | 1 | ||||||||
D | A12 | O | 1,2 | ||||||||
E | TF0 | I/O | 1 | ||||||||
F | FLEXCOM7_IO1 | I/O | 3 | ||||||||
W18 | VDDIOP0 | GPIO | PA27 | I/O | – | – | A | G0_TX3 | O | 1 | PIO, I, PU, ST |
B | FLEXCOM5_IO3 | I/O | 1 | ||||||||
C | ISC_PCK | I | 1 | ||||||||
D | A13 | O | 1,2 | ||||||||
E | TK0 | I/O | 1 | ||||||||
F | FLEXCOM8_IO0 | I/O | 3 | ||||||||
T14 | VDDIOP0 | GPIO | PA28 | I/O | – | – | A | G0_RX2 | I | 1 | PIO, I, PU, ST |
B | FLEXCOM5_IO0 | I/O | 1 | ||||||||
C | ISC_D8 | I | 1 | ||||||||
D | A14 | O | 1,2 | ||||||||
E | RD0 | I | 1 | ||||||||
F | FLEXCOM8_IO1 | I/O | 3 | ||||||||
W19 | VDDIOP0 | GPIO | PA29 | I/O | – | – | A | G0_RX3 | I | 1 | PIO, I, PU, ST |
B | FLEXCOM5_IO1 | I/O | 1 | ||||||||
C | ISC_D9 | I | 1 | ||||||||
D | A15 | O | 1,2 | ||||||||
E | RF0 | I/O | 1 | ||||||||
F | FLEXCOM9_IO0 | I/O | 3 | ||||||||
R14 | VDDIOP0 | GPIO | PA30 | I/O | – | – | A | G0_RXCK | I | 1 | PIO, I, PU, ST |
B | FLEXCOM6_IO4 | I/O | 1 | ||||||||
C | ISC_D10 | I | 1 | ||||||||
D | A16 | O | 1,2 | ||||||||
E | RK0 | I/O | 1 | ||||||||
F | FLEXCOM9_IO1 | I/O | 3 | ||||||||
W20 | VDDIOP0 | GPIO | PA31 | I/O | – | – | A | G0_TXER | O | 1 | PIO, I, PU, ST |
B | FLEXCOM6_IO2 | I/O | 1 | ||||||||
C | ISC_D11 | I | 1 | ||||||||
D | A17 | O | 1,2 | ||||||||
E | TD0 | O | 1 | ||||||||
F | FLEXCOM10_IO0 | I/O | 3 | ||||||||
U18 | VDDIOP0 | GPIO | PB0 | I/O | – | – | A | G0_COL | I | 1 | PIO, I, PU, ST |
B | FLEXCOM6_IO3 | I/O | 1 | ||||||||
C | EXT_IRQ0 | I | 1 | ||||||||
D | A18 | O | 1,2 | ||||||||
E | SPDIF_RX | I | 2 | ||||||||
F | FLEXCOM10_IO1 | I/O | 3 | ||||||||
W21 | VDDIOP0 | GPIO | PB1 | I/O | – | – | A | G0_CRS | I | 1 | PIO, I, PU, ST |
B | FLEXCOM6_IO1 | I/O | 1 | ||||||||
C | EXT_IRQ1 | I | 1 | ||||||||
D | A19 | O | 1,2 | ||||||||
E | SPDIF_TX | O | 2 | ||||||||
F | FLEXCOM11_IO0 | I/O | 3 | ||||||||
T21 | VDDIOP0 | GPIO | PB2 | I/O | – | – | A | G0_TSUCOMP | O | 1 | PIO, I, PU, ST |
B | FLEXCOM6_IO0 | I/O | 1 | ||||||||
C | ADTRG | I | 1 | ||||||||
D | A20 | O | 1,2 | ||||||||
F | FLEXCOM11_IO1 | I/O | 3 | ||||||||
V19 | VDDIOP0 | GPIO | PB3 | I/O | – | – | A | RF1 | I/O | 1 | PIO, I, PU, ST |
B | FLEXCOM11_IO0 | I/O | 1 | ||||||||
C | PCK2 | O | 2 | ||||||||
D | D8 | I/O | 1,2 | ||||||||
T20 | VDDIOP0 | GPIO | PB4 | I/O | – | – | A | TF1 | I/O | 1 | PIO, I, PU, ST |
B | FLEXCOM11_IO1 | I/O | 1 | ||||||||
C | PCK3 | O | 2 | ||||||||
D | D9 | I/O | 1,2 | ||||||||
V18 | VDDIOP0 | GPIO | PB5 | I/O | – | – | A | TK1 | I/O | 1 | PIO, I, PU, ST |
B | FLEXCOM11_IO2 | I/O | 1,2,3,4,5 | ||||||||
C | PCK4 | O | 2 | ||||||||
D | D10 | I/O | 1,2 | ||||||||
T19 | VDDIOP0 | GPIO | PB6 | I/O | – | – | A | RK1 | I/O | 1 | PIO, I, PU, ST |
B | FLEXCOM11_IO3 | I/O | 1,2,3,4,5 | ||||||||
C | PCK5 | O | 2 | ||||||||
D | D11 | I/O | 1,2 | ||||||||
V17 | VDDIOP0 | GPIO | PB7 | I/O | – | – | A | TD1 | O | 1 | PIO, I, PU, ST |
B | FLEXCOM11_IO4 | I/O | 1,2,3,4,5 | ||||||||
C | FLEXCOM3_IO5 | I/O | 2,3,4,5 | ||||||||
D | D12 | I/O | 1,2 | ||||||||
T18 | VDDIOP0 | GPIO | PB8 | I/O | – | – | A | RD1 | I | 1 | PIO, I, PU, ST |
B | FLEXCOM8_IO0 | I/O | 1 | ||||||||
C | FLEXCOM3_IO6 | I/O | 2,3,4,5 | ||||||||
D | D13 | I/O | 1,2 | ||||||||
P17 | VDDQSPI0 | HSIO | PB9 | I/O | – | – | A | QSPI0_IO3 | I/O | 1 | PIO, I, PU, ST |
B | FLEXCOM8_IO1 | I/O | 1 | ||||||||
C | PDMC0_CLK | O | 1 | ||||||||
D | NCS3/NANDCS | O | 1 | ||||||||
E | PWML0 | O | 2 | ||||||||
P15 | VDDQSPI0 | HSIO | PB10 | I/O | – | – | A | QSPI0_IO2 | I/O | 1 | PIO, I, PU, ST |
B | FLEXCOM8_IO2 | I/O | 1 | ||||||||
C | PDMC0_DS0 | I | 1 | ||||||||
D | NWE/NWR0/NANDWE | O | 1 | ||||||||
E | PWMH0 | O | 2 | ||||||||
G21 | VDDQSPI0 | HSIO | PB11 | I/O | – | – | A | QSPI0_IO1 | I/O | 1 | PIO, I, PU, ST |
B | FLEXCOM8_IO3 | I/O | 1 | ||||||||
C | PDMC0_DS1 | I | 1 | ||||||||
D | NRD/NANDOE | O | 1 | ||||||||
E | PWML1 | O | 2 | ||||||||
M15 | VDDQSPI0 | HSIO | PB12 | I/O | – | – | A | QSPI0_IO0 | I/O | 1 | PIO, I, PU, ST |
B | FLEXCOM8_IO4 | I/O | 1 | ||||||||
C | FLEXCOM6_IO5 | I/O | 1 | ||||||||
D | A21/NANDALE | O | 1 | ||||||||
E | PWMH1 | O | 2 | ||||||||
R16 | VDDQSPI0 | GPIO | PB13 | I/O | – | – | A | QSPI0_CS | O | 1 | PIO, I, PU, ST |
B | FLEXCOM9_IO0 | I/O | 1 | ||||||||
C | FLEXCOM6_IO6 | I/O | 1 | ||||||||
D | A22/NANDCLE | O | 1 | ||||||||
E | PWML2 | O | 2 | ||||||||
N14 | VDDQSPI0 | HSIO | PB14 | I/O | – | – | A | QSPI0_SCK | I/O | 1 | PIO, I, PU, ST |
B | FLEXCOM9_IO1 | I/O | 1 | ||||||||
D | D0 | I/O | 1 | ||||||||
E | PWMH2 | O | 2 | ||||||||
N15 | VDDQSPI0 | HSIO | PB15 | I/O | – | – | A | QSPI0_SCKN | I/O | 1 | PIO, I, PU, ST |
B | FLEXCOM9_IO2 | I/O | 1 | ||||||||
D | D1 | I/O | 1 | ||||||||
E | PWML3 | O | 2 | ||||||||
M14 | VDDQSPI0 | HSIO | PB16 | I/O | – | – | A | QSPI0_IO4 | I/O | 1 | PIO, I, PU, ST |
B | FLEXCOM9_IO3 | I/O | 1 | ||||||||
C | PCK0 | O | 1 | ||||||||
D | D2 | I/O | 1 | ||||||||
E | PWMH3 | O | 2 | ||||||||
F | EXT_IRQ0 | I | 2 | ||||||||
F21 | VDDQSPI0 | HSIO | PB17 | I/O | – | – | A | QSPI0_IO5 | I/O | 1 | PIO, I, PU, ST |
B | FLEXCOM9_IO4 | I/O | 1 | ||||||||
C | PCK1 | O | 1 | ||||||||
D | D3 | I/O | 1 | ||||||||
E | PWMEXTRG0 | I | 2 | ||||||||
F | EXT_IRQ1 | I | 2 | ||||||||
D21 | VDDQSPI0 | HSIO | PB18 | I/O | – | – | A | QSPI0_IO6 | I/O | 1 | PIO, I, PU, ST |
B | FLEXCOM10_IO0 | I/O | 1 | ||||||||
C | PCK2 | O | 1 | ||||||||
D | D4 | I/O | 1 | ||||||||
E | PWMEXTRG1 | I | 2 | ||||||||
M13 | VDDQSPI0 | HSIO | PB19 | I/O | – | – | A | QSPI0_IO7 | I/O | 1 | PIO, I, PU, ST |
B | FLEXCOM10_IO1 | I/O | 1 | ||||||||
C | PCK3 | O | 1 | ||||||||
D | D5 | I/O | 1 | ||||||||
E | PWMFI0 | I | 2 | ||||||||
J21 | VDDQSPI0 | HSIO | PB20 | I/O | – | – | A | QSPI0_DQS | I | 1 | PIO, I, PU, ST |
B | FLEXCOM10_IO2 | I/O | 1,2,3,4,5 | ||||||||
D | D6 | I/O | 1 | ||||||||
E | PWMFI1 | I | 2 | ||||||||
J20 | VDDQSPI0 | GPIO | PB21 | I/O | – | – | A | QSPI0_INT | I | 1 | PIO, I, PU, ST |
B | FLEXCOM10_IO3 | I/O | 1,2,3,4,5 | ||||||||
C | FLEXCOM9_IO5 | I/O | 1 | ||||||||
D | D7 | I/O | 1 | ||||||||
H15 | VDDQSPI1 | GPIO | PB22 | I/O | – | – | A | QSPI1_IO3 | I/O | 1 | PIO, I, PU, ST |
B | FLEXCOM10_IO4 | I/O | 1,2,3,4,5 | ||||||||
C | FLEXCOM9_IO6 | I/O | 1 | ||||||||
D | NANDRDY | I | 1 | ||||||||
F19 | VDDQSPI1 | GPIO | PB23 | I/O | – | – | A | QSPI1_IO2 | I/O | 1 | PIO, I, PU, ST |
B | FLEXCOM7_IO0 | I/O | 1 | ||||||||
C | I2SMCC0_CK | I/O | 1 | ||||||||
F | PCK4 | O | 1 | ||||||||
G19 | VDDQSPI1 | GPIO | PB24 | I/O | – | – | A | QSPI1_IO1 | I/O | 1 | PIO, I, PU, ST |
B | FLEXCOM7_IO1 | I/O | 1 | ||||||||
C | I2SMCC0_WS | I/O | 1 | ||||||||
F | PCK5 | O | 1 | ||||||||
J14 | VDDQSPI1 | GPIO | PB25 | I/O | – | – | A | QSPI1_IO0 | I/O | 1 | PIO, I, PU, ST |
B | FLEXCOM7_IO2 | I/O | 1 | ||||||||
C | I2SMCC0_DOUT1 | O | 1 | ||||||||
F | PCK6 | O | 1 | ||||||||
C20 | VDDQSPI1 | GPIO | PB26 | I/O | – | – | A | QSPI1_CS | O | 1 | PIO, I, PU, ST |
B | FLEXCOM7_IO3 | I/O | 1 | ||||||||
C | I2SMCC0_DOUT0 | O | 1 | ||||||||
E | PWMEXTRG0 | I | 1 | ||||||||
F | PCK7 | O | 1 | ||||||||
G16 | VDDQSPI1 | GPIO | PB27 | I/O | – | – | A | QSPI1_SCK | I/O | 1 | PIO, I, PU, ST |
B | FLEXCOM7_IO4 | I/O | 1 | ||||||||
C | I2SMCC0_MCK | O | 1 | ||||||||
E | PWMEXTRG1 | I | 1 | ||||||||
G10 | VDDSDMMC1 | GPIO | PB28 | I/O | – | – | A | SDMMC1_RSTN | O | 1 | PIO, I, PU, ST |
B | ADTRG | I | 2 | ||||||||
E | PWMFI0 | I | 1 | ||||||||
F | FLEXCOM7_IO0 | I/O | 4 | ||||||||
H11 | VDDSDMMC1 | HSIO | PB29 | I/O | – | – | A | SDMMC1_CMD | I/O | 1 | PIO, I, PU, ST |
B | FLEXCOM3_IO2 | I/O | 2,3,4,5 | ||||||||
C | FLEXCOM0_IO5 | I/O | 2 | ||||||||
D | TIOA3 | I/O | 1 | ||||||||
E | PWMFI1 | I | 1 | ||||||||
F | FLEXCOM7_IO1 | I/O | 4 | ||||||||
B9 | VDDSDMMC1 | HSIO | PB30 | I/O | – | – | A | SDMMC1_CK | I/O | 1 | PIO, I, PU, ST |
B | FLEXCOM3_IO3 | I/O | 2,3,4,5 | ||||||||
C | FLEXCOM0_IO6 | I/O | 2 | ||||||||
D | TIOB3 | I/O | 1 | ||||||||
E | PWMH0 | O | 1 | ||||||||
F | FLEXCOM8_IO0 | I/O | 4 | ||||||||
A13 | VDDSDMMC1 | HSIO | PB31 | I/O | – | – | A | SDMMC1_DAT0 | I/O | 1 | PIO, I, PU, ST |
B | FLEXCOM3_IO4 | I/O | 2,3,4,5 | ||||||||
C | FLEXCOM9_IO5 | I/O | 2,3,4,5 | ||||||||
D | TCLK3 | I | 1 | ||||||||
E | PWML0 | O | 1 | ||||||||
F | FLEXCOM8_IO1 | I/O | 4 | ||||||||
A9 | VDDSDMMC1 | HSIO | PC0 | I/O | – | – | A | SDMMC1_DAT1 | I/O | 1 | PIO, I, PU, ST |
B | FLEXCOM3_IO0 | I/O | 2 | ||||||||
D | TIOA4 | I/O | 1 | ||||||||
E | PWML1 | O | 1 | ||||||||
F | FLEXCOM9_IO0 | I/O | 4 | ||||||||
H10 | VDDSDMMC1 | HSIO | PC1 | I/O | – | – | A | SDMMC1_DAT2 | I/O | 1 | PIO, I, PU, ST |
B | FLEXCOM3_IO1 | I/O | 2 | ||||||||
D | TIOB4 | I/O | 1 | ||||||||
E | PWMH1 | O | 1 | ||||||||
F | FLEXCOM9_IO1 | I/O | 4 | ||||||||
A7 | VDDSDMMC1 | HSIO | PC2 | I/O | – | – | A | SDMMC1_DAT3 | I/O | 1 | PIO, I, PU, ST |
B | FLEXCOM4_IO0 | I/O | 2 | ||||||||
D | TCLK4 | I | 1 | ||||||||
E | PWML2 | O | 1 | ||||||||
F | FLEXCOM10_IO0 | I/O | 4 | ||||||||
G1 | VDDIN33 | GPIO | PC3 | I/O | – | – | A | SDMMC1_WP | I | 1 | PIO, I, PU, ST |
B | FLEXCOM4_IO1 | I/O | 2 | ||||||||
D | TIOA5 | I/O | 1 | ||||||||
E | PWMH2 | O | 1 | ||||||||
F | FLEXCOM10_IO1 | I/O | 4 | ||||||||
H5 | VDDIN33 | GPIO | PC4 | I/O | – | – | A | SDMMC1_CD | I | 1 | PIO, I, PU, ST |
B | FLEXCOM4_IO2 | I/O | 2,3,4,5 | ||||||||
C | FLEXCOM9_IO6 | I/O | 2,3,4,5 | ||||||||
D | TIOB5 | I/O | 1 | ||||||||
E | PWML3 | O | 1 | ||||||||
F | FLEXCOM11_IO0 | I/O | 4 | ||||||||
F2 | VDDIN33 | GPIO | PC5 | I/O | – | – | A | SDMMC1_1V8SEL | O | 1 | PIO, I, PU, ST |
B | FLEXCOM4_IO3 | I/O | 2,3,4,5 | ||||||||
C | FLEXCOM6_IO5 | I/O | 2,3,4,5 | ||||||||
D | TCLK5 | I | 1 | ||||||||
E | PWMH3 | O | 1 | ||||||||
F | FLEXCOM11_IO1 | I/O | 4 | ||||||||
K8 | VDDIN33 | GPIO | PC6 | I/O | ACC_INP0 | I | A | – | PIO, I, PU, ST | ||
B | FLEXCOM4_IO4 | I/O | 2,3,4,5 | ||||||||
C | FLEXCOM6_IO6 | I/O | 2,3,4,5 | ||||||||
J8 | VDDIN33 | GPIO | PC7 | I/O | ACC_INN1 | I | A | I2SMCC0_DIN0 | I | 1 | PIO, I, PU, ST |
B | FLEXCOM7_IO0 | I/O | 2 | ||||||||
F1 | VDDIN33 | GPIO | PC8 | I/O | ACC_INP1 | I | A | I2SMCC0_DIN1 | I | 1 | PIO, I, PU, ST |
B | FLEXCOM7_IO1 | I/O | 2 | ||||||||
G2 | VDDIN33 | GPIO | PC9 | I/O | ACC_INN2 | I | A | I2SMCC0_DOUT3 | O | 1 | PIO, I, PU, ST |
B | FLEXCOM7_IO2 | I/O | 2,3,4,5 | ||||||||
F | FLEXCOM1_IO0 | I/O | 4 | ||||||||
M10 | VDDIN33 | GPIO | PC10 | I/O | ACC_INP2 | I | A | I2SMCC0_DOUT2 | O | 1 | PIO, I, PU, ST |
B | FLEXCOM7_IO3 | I/O | 2,3,4,5 | ||||||||
F | FLEXCOM1_IO1 | I/O | 4 | ||||||||
K9 | VDDIN33 | GPIO | PC11 | I/O | ACC_INN3 | I | A | I2SMCC1_CK | I/O | 1 | PIO, I, PU, ST |
B | FLEXCOM7_IO4 | I/O | 2,3,4,5 | ||||||||
F | FLEXCOM2_IO0 | I/O | 4 | ||||||||
D1 | VDDIN33 | GPIO | PC12 | I/O | ACC_INP3 | I | A | I2SMCC1_WS | I/O | 1 | PIO, I, PU, ST |
B | FLEXCOM8_IO2 | I/O | 2,3,4,5 | ||||||||
F | FLEXCOM2_IO1 | I/O | 4 | ||||||||
F8 | VDDIN33 | GPIO | PC13 | I/O | AD0 | I | A | I2SMCC1_MCK | O | 1 | PIO, I, PU, ST |
B | FLEXCOM8_IO1 | I/O | 2 | ||||||||
F | FLEXCOM3_IO0 | I/O | 4 | ||||||||
D6 | VDDIN33 | GPIO | PC14 | I/O | AD1 | I | A | I2SMCC1_DOUT0 | O | 1 | PIO, I, PU, ST |
B | FLEXCOM8_IO0 | I/O | 2 | ||||||||
F | FLEXCOM3_IO1 | I/O | 4 | ||||||||
H9 | VDDIN33 | GPIO | PC15 | I/O | AD2 | I | A | I2SMCC1_DOUT1 | O | 1 | PIO, I, PU, ST |
B | FLEXCOM8_IO3 | I/O | 2,3,4,5 | ||||||||
F | FLEXCOM4_IO0 | I/O | 4 | ||||||||
D5 | VDDIN33 | GPIO | PC16 | I/O | AD3 | I | A | I2SMCC1_DOUT2 | O | 1 | PIO, I, PU, ST |
B | FLEXCOM8_IO4 | I/O | 2,3,4,5 | ||||||||
F | FLEXCOM4_IO1 | I/O | 4 | ||||||||
D3 | VDDIN33 | GPIO | PC17 | I/O | AD4 | I/O | A | I2SMCC1_DOUT3 | O | 1 | PIO, I, PU, ST |
B | EXT_IRQ0 | I | 3 | ||||||||
F | FLEXCOM5_IO0 | I/O | 4 | ||||||||
C4 | VDDIN33 | GPIO | PC18 | I/O | AD5 | I/O | A | I2SMCC1_DIN0 | I | 1 | PIO, I, PU, ST |
B | FLEXCOM9_IO0 | I/O | 2 | ||||||||
F | FLEXCOM5_IO1 | I/O | 4 | ||||||||
G8 | VDDIN33 | GPIO | PC19 | I/O | AD6 | I | A | I2SMCC1_DIN1 | I | 1 | PIO, I, PU, ST |
B | FLEXCOM9_IO1 | I/O | 2 | ||||||||
F | FLEXCOM6_IO0 | I/O | 4 | ||||||||
D4 | VDDIN33 | GPIO | PC20 | I/O | AD7 | I | A | I2SMCC1_DIN2 | I | 1 | PIO, I, PU, ST |
B | FLEXCOM9_IO4 | I/O | 2,3,4,5 | ||||||||
F | FLEXCOM6_IO1 | I/O | 4 | ||||||||
E4 | VDDIN33 | GPIO | PC21 | I/O | AD8 | I | A | I2SMCC1_DIN3 | I | 1 | PIO, I, PU, ST |
B | FLEXCOM9_IO2 | I/O | 2,3,4,5 | ||||||||
D | D3 | I/O | 2 | ||||||||
F | FLEXCOM6_IO0 | I/O | 5 | ||||||||
C3 | VDDIN33 | GPIO | PC22 | I/O | AD9 | I | A | I2SMCC0_DIN2 | I | 1 | PIO, I, PU, ST |
B | FLEXCOM9_IO3 | I/O | 2,3,4,5 | ||||||||
D | D4 | I/O | 2 | ||||||||
F | FLEXCOM6_IO1 | I/O | 5 | ||||||||
F3 | VDDIN33 | GPIO | PC23 | I/O | AD10 | I | A | I2SMCC0_DIN3 | I | 1 | PIO, I, PU, ST |
B | FLEXCOM0_IO5 | I/O | 3 | ||||||||
D | D5 | I/O | 2 | ||||||||
F | FLEXCOM7_IO0 | I/O | 5 | ||||||||
C2 | VDDIN33 | GPIO | PC24 | I/O | AD11 | I | A | – | PIO, I, PU, ST | ||
B | FLEXCOM0_IO6 | I/O | 3 | ||||||||
C | EXT_IRQ1 | I | 3 | ||||||||
D | D6 | I/O | 2 | ||||||||
F | FLEXCOM7_IO1 | I/O | 5 | ||||||||
B1 | VDDIN33 | GPIO | PC25 | I/O | – | – | A | NTRST | I | 1 | NTRST, PU, ST |
H7 | VDDIN33 | GPIO | PC26 | I/O | – | – | A | TCK_SWCLK | I | 1 | TCK_SWCLK, ST |
C1 | VDDIN33 | GPIO | PC27 | I/O | – | – | A | TMS_SWDIO | I/O | 1 | TMS_SWDIO, PU, ST |
H6 | VDDIN33 | GPIO | PC28 | I/O | – | – | A | TDI | I | 1 | TDI, PU, ST |
A2 | VDDIN33 | GPIO | PC29 | I/O | – | – | A | TDO | O | 1 | TDO, ST |
G4 | VDDIN33 | GPIO | PC30 | I/O | AD12 | I | A | – | PIO, I, PD, ST | ||
B | FLEXCOM10_IO0 | I/O | 2 | ||||||||
D2 | VDDIN33 | GPIO | PC31 | I/O | AD13 | I | A | – | PIO, I, PD, ST | ||
B | FLEXCOM10_IO1 | I/O | 2 | ||||||||
G3 | VDDIN33 | GPIO | PD0 | I/O | AD14 | I | A | – | PIO, I, PD, ST | ||
B | FLEXCOM11_IO0 | I/O | 2 | ||||||||
F4 | VDDIN33 | GPIO | PD1 | I/O | AD15 | I | A | – | PIO, I, PD, ST | ||
B | FLEXCOM11_IO1 | I/O | 2 | ||||||||
H12 | VDDSDMMC2 | GPIO | PD2 | I/O | – | – | A | SDMMC2_RSTN | O | 1 | PIO, I, PU, ST |
B | PCK0 | O | 2 | ||||||||
C | CANTX4 | O | 1 | ||||||||
D | D7 | I/O | 2 | ||||||||
E | TIOA0 | I/O | 2 | ||||||||
F | FLEXCOM8_IO0 | I/O | 5 | ||||||||
B15 | VDDSDMMC2 | HSIO | PD3 | I/O | – | – | A | SDMMC2_CMD | I/O | 1 | PIO, I, PU, ST |
B | FLEXCOM0_IO0 | I/O | 2 | ||||||||
C | CANRX4 | I | 1 | ||||||||
D | NANDRDY | I | 2 | ||||||||
E | TIOB0 | I/O | 2 | ||||||||
F | FLEXCOM8_IO1 | I/O | 5 | ||||||||
A15 | VDDSDMMC2 | HSIO | PD4 | I/O | – | – | A | SDMMC2_CK | I/O | 1 | PIO, I, PU, ST |
B | FLEXCOM0_IO1 | I/O | 2 | ||||||||
C | CANTX5 | O | 1 | ||||||||
D | NCS3/NANDCS | O | 2 | ||||||||
E | TCLK0 | I | 2 | ||||||||
F | FLEXCOM9_IO0 | I/O | 5 | ||||||||
A16 | VDDSDMMC2 | HSIO | PD5 | I/O | – | – | A | SDMMC2_DAT0 | I/O | 1 | PIO, I, PU, ST |
B | FLEXCOM0_IO2 | I/O | 2,3 | ||||||||
C | CANRX5 | I | 1 | ||||||||
D | NWE/NWR0/NANDWE | O | 2 | ||||||||
E | TIOA1 | I/O | 2 | ||||||||
F | FLEXCOM9_IO1 | I/O | 5 | ||||||||
G12 | VDDSDMMC2 | HSIO | PD6 | I/O | – | – | A | SDMMC2_DAT1 | I/O | 1 | PIO, I, PU, ST |
B | FLEXCOM0_IO3 | I/O | 2,3 | ||||||||
C | SPDIF_RX | I | 3 | ||||||||
D | NRD/NANDOE | O | 2 | ||||||||
E | TIOB1 | I/O | 2 | ||||||||
F | FLEXCOM10_IO0 | I/O | 5 | ||||||||
J11 | VDDSDMMC2 | HSIO | PD7 | I/O | – | – | A | SDMMC2_DAT2 | I/O | 1 | PIO, I, PU, ST |
B | FLEXCOM0_IO4 | I/O | 2,3 | ||||||||
C | SPDIF_TX | O | 3 | ||||||||
D | A21/NANDALE | O | 2 | ||||||||
E | TCLK1 | I | 2 | ||||||||
F | FLEXCOM10_IO1 | I/O | 5 | ||||||||
B13 | VDDSDMMC2 | HSIO | PD8 | I/O | – | – | A | SDMMC2_DAT3 | I/O | 1 | PIO, I, PU, ST |
C | I2SMCC0_DIN0 | I | 2 | ||||||||
D | A22/NANDCLE | O | 2 | ||||||||
E | TIOA2 | I/O | 2 | ||||||||
F | FLEXCOM11_IO0 | I/O | 5 | ||||||||
D19 | VDDIOP1 | GPIO | PD9 | I/O | – | – | A | SDMMC2_WP | I | 1 | PIO, I, PU, ST |
C | I2SMCC0_DIN1 | I | 2 | ||||||||
D | D0 | I/O | 2 | ||||||||
E | TIOB2 | I/O | 2 | ||||||||
F | FLEXCOM11_IO1 | I/O | 5 | ||||||||
M12 | VDDIOP1 | GPIO | PD10 | I/O | – | – | A | SDMMC2_CD | I | 1 | PIO, I, PU, ST |
B | PCK6 | O | 2 | ||||||||
C | I2SMCC0_DIN2 | I | 2 | ||||||||
D | D1 | I/O | 2 | ||||||||
E | TCLK2 | I | 2 | ||||||||
F | FLEXCOM0_IO0 | I/O | 3 | ||||||||
A20 | VDDIOP1 | GPIO | PD11 | I/O | – | – | A | SDMMC2_1V8SEL | O | 1 | PIO, I, PU, ST |
B | PCK7 | O | 2 | ||||||||
C | I2SMCC0_DIN3 | I | 2 | ||||||||
D | D2 | I/O | 2 | ||||||||
E | TIOA3 | I/O | 2 | ||||||||
F | FLEXCOM0_IO1 | I/O | 3 | ||||||||
P12 | VDDIOP1 | GPIO | PD12 | I/O | – | – | A | PCK1 | O | 2 | PIO, I, PU, ST |
B | FLEXCOM1_IO0 | I/O | 2 | ||||||||
D | CANTX0 | O | 2 | ||||||||
E | TIOB3 | I/O | 2 | ||||||||
H18 | VDDIOP1 | GPIO | PD13 | I/O | – | – | A | I2SMCC0_CK | I/O | 2 | PIO, I, PU, ST |
B | FLEXCOM1_IO1 | I/O | 2 | ||||||||
C | PWML0 | O | 4 | ||||||||
D | CANRX0 | I | 2 | ||||||||
E | TCLK3 | I | 2 | ||||||||
C19 | VDDIOP1 | GPIO | PD14 | I/O | – | – | A | I2SMCC0_MCK | O | 2 | PIO, I, PU, ST |
B | FLEXCOM1_IO2 | I/O | 2,3,4 | ||||||||
C | PWMH0 | O | 4 | ||||||||
D | CANTX1 | O | 2 | ||||||||
E | TIOA4 | I/O | 2 | ||||||||
F | FLEXCOM2_IO0 | I/O | 5 | ||||||||
R12 | VDDIOP1 | GPIO | PD15 | I/O | – | – | A | I2SMCC0_WS | I/O | 2 | PIO, I, PU, ST |
B | FLEXCOM1_IO3 | I/O | 2,3,4 | ||||||||
C | PWML1 | O | 4 | ||||||||
D | CANRX1 | I | 2 | ||||||||
E | TIOB4 | I/O | 2 | ||||||||
F | FLEXCOM2_IO1 | I/O | 5 | ||||||||
D18 | VDDIOP1 | GPIO | PD16 | I/O | – | – | A | I2SMCC0_DOUT0 | O | 2 | PIO, I, PU, ST |
B | FLEXCOM1_IO4 | I/O | 2,3,4 | ||||||||
C | PWMH1 | O | 4 | ||||||||
D | CANTX2 | O | 2 | ||||||||
E | TCLK4 | I | 2 | ||||||||
F | FLEXCOM3_IO0 | I/O | 5 | ||||||||
G18 | VDDIOP1 | GPIO | PD17 | I/O | – | – | A | I2SMCC0_DOUT1 | O | 2 | PIO, I, PU, ST |
B | FLEXCOM2_IO0 | I/O | 2 | ||||||||
C | PWML2 | O | 4 | ||||||||
D | CANRX2 | I | 2 | ||||||||
E | TIOA5 | I/O | 2 | ||||||||
F | FLEXCOM3_IO1 | I/O | 5 | ||||||||
B19 | VDDIOP1 | GPIO | PD18 | I/O | – | – | A | I2SMCC0_DOUT2 | O | 2 | PIO, I, PU, ST |
B | FLEXCOM2_IO1 | I/O | 2 | ||||||||
C | PWMH2 | O | 4 | ||||||||
D | CANTX3 | O | 2 | ||||||||
E | TIOB5 | I/O | 2 | ||||||||
F | FLEXCOM4_IO0 | I/O | 5 | ||||||||
N11 | VDDIOP1 | GPIO | PD19 | I/O | – | – | A | I2SMCC0_DOUT3 | O | 2 | PIO, I, PU, ST |
B | FLEXCOM2_IO2 | I/O | 2,3,4,5 | ||||||||
C | PWML3 | O | 4 | ||||||||
D | CANRX3 | I | 2 | ||||||||
E | TCLK5 | I | 2 | ||||||||
F | FLEXCOM4_IO1 | I/O | 5 | ||||||||
C18 | VDDIOP1 | GPIO | PD20 | I/O | – | – | A | PCK0 | O | 3 | PIO, I, PU, ST |
B | FLEXCOM2_IO3 | I/O | 2,3,4,5 | ||||||||
C | PWMH3 | O | 4 | ||||||||
D | CANTX4 | O | 2 | ||||||||
F | FLEXCOM5_IO0 | I/O | 5 | ||||||||
F18 | VDDIOP1 | GPIO | PD21 | I/O | – | – | A | PCK1 | O | 3 | PIO, I, PU, ST |
B | FLEXCOM2_IO4 | I/O | 2,3,4,5 | ||||||||
D | CANRX4 | I | 2 | ||||||||
F | FLEXCOM5_IO1 | I/O | 5 | ||||||||
G | G1_TXEN | O | 1 | ||||||||
A19 | VDDIOP1 | GPIO | PD22 | I/O | – | – | A | PDMC0_CLK | O | 2 | PIO, I, PU, ST |
C | PWMEXTRG0 | I | 4 | ||||||||
D | RD1 | I | 2 | ||||||||
F | CANTX5 | O | 2 | ||||||||
G | G1_TX0 | O | 1 | ||||||||
K12 | VDDIOP1 | GPIO | PD23 | I/O | – | – | A | PDMC0_DS0 | I | 2 | PIO, I, PU, ST |
C | PWMEXTRG1 | I | 4 | ||||||||
D | RF1 | I/O | 2 | ||||||||
E | ISC_MCK | O | 2 | ||||||||
F | CANRX5 | I | 2 | ||||||||
G | G1_TX1 | O | 1 | ||||||||
D17 | VDDIOP1 | GPIO | PD24 | I/O | – | – | A | PDMC0_DS1 | I | 2 | PIO, I, PU, ST |
C | PWMFI0 | I | 4 | ||||||||
D | RK1 | I/O | 2 | ||||||||
E | ISC_D0 | I | 2 | ||||||||
G | G1_RXDV | I | 1 | ||||||||
K10 | VDDIOP1 | GPIO | PD25 | I/O | – | – | A | PDMC1_CLK | O | 2 | PIO, I, PU, ST |
B | FLEXCOM5_IO0 | I/O | 2 | ||||||||
C | PWMFI1 | I | 4 | ||||||||
D | TD1 | O | 2 | ||||||||
E | ISC_D1 | I | 2 | ||||||||
G | G1_RX0 | I | 1 | ||||||||
G14 | VDDIOP1 | GPIO | PD26 | I/O | – | – | A | PDMC1_DS0 | I | 2 | PIO, I, PU, ST |
B | FLEXCOM5_IO1 | I/O | 2 | ||||||||
C | ADTRG | I | 3 | ||||||||
D | TF1 | I/O | 2 | ||||||||
E | ISC_D2 | I | 2 | ||||||||
G | G1_RX1 | I | 1 | ||||||||
D16 | VDDIOP1 | GPIO | PD27 | I/O | – | – | A | PDMC1_DS1 | I | 2 | PIO, I, PU, ST |
B | FLEXCOM5_IO2 | I/O | 2,3,4,5 | ||||||||
C | TIOA0 | I/O | 3 | ||||||||
D | TK1 | I/O | 2 | ||||||||
E | ISC_D3 | I | 2 | ||||||||
G | G1_RXER | I | 1 | ||||||||
J12 | VDDIOP1 | GPIO | PD28 | I/O | – | – | A | RD0 | I | 2 | PIO, I, PU, ST |
B | FLEXCOM5_IO3 | I/O | 2,3,4,5 | ||||||||
C | TIOB0 | I/O | 3 | ||||||||
D | I2SMCC1_CK | I/O | 2 | ||||||||
E | ISC_D4 | I | 2 | ||||||||
F | PWML3 | O | 5 | ||||||||
G | G1_MDC | O | 1 | ||||||||
B18 | VDDIOP1 | GPIO | PD29 | I/O | – | – | A | RF0 | I/O | 2 | PIO, I, PU, ST |
B | FLEXCOM5_IO4 | I/O | 2,3,4,5 | ||||||||
C | TCLK0 | I | 3 | ||||||||
D | I2SMCC1_WS | I/O | 2 | ||||||||
E | ISC_D5 | I | 2 | ||||||||
F | PWMH3 | O | 5 | ||||||||
G | G1_MDIO | I/O | 1 | ||||||||
H13 | VDDIOP1 | GPIO | PD30 | I/O | – | – | A | RK0 | I/O | 2 | PIO, I, PU, ST |
B | FLEXCOM6_IO0 | I/O | 2 | ||||||||
C | TIOA1 | I/O | 3 | ||||||||
D | I2SMCC1_MCK | O | 2 | ||||||||
E | ISC_D6 | I | 2 | ||||||||
F | PWMEXTRG0 | I | 5 | ||||||||
G | G1_TXCK/G1_REFCK | I/O | 1 | ||||||||
C16 | VDDIOP1 | GPIO | PD31 | I/O | – | – | A | TD0 | O | 2 | PIO, I, PU, ST |
B | FLEXCOM6_IO1 | I/O | 2 | ||||||||
C | TIOB1 | I/O | 3 | ||||||||
D | I2SMCC1_DOUT0 | O | 2 | ||||||||
E | ISC_D7 | I | 2 | ||||||||
F | PWMEXTRG1 | I | 5 | ||||||||
G | G1_TX2 | O | 1 | ||||||||
E18 | VDDIOP1 | GPIO | PE0 | I/O | – | – | A | TF0 | I/O | 2 | PIO, I, PU, ST |
B | FLEXCOM6_IO2 | I/O | 2,3,4,5 | ||||||||
C | TCLK1 | I | 3 | ||||||||
D | I2SMCC1_DOUT1 | O | 2 | ||||||||
E | ISC_HSYNC | I | 2 | ||||||||
F | PWMFI0 | I | 5 | ||||||||
G | G1_TX3 | O | 1 | ||||||||
F14 | VDDIOP1 | GPIO | PE1 | I/O | – | – | A | TK0 | I/O | 2 | PIO, I, PU, ST |
B | FLEXCOM6_IO3 | I/O | 2,3,4,5 | ||||||||
C | TIOA2 | I/O | 3 | ||||||||
D | I2SMCC1_DOUT2 | O | 2 | ||||||||
E | ISC_VSYNC | I | 2 | ||||||||
F | PWMFI1 | I | 5 | ||||||||
G | G1_RX2 | I | 1 | ||||||||
A18 | VDDIOP1 | GPIO | PE2 | I/O | – | – | A | PWML0 | O | 5 | PIO, I, PU, ST |
B | FLEXCOM6_IO4 | I/O | 2,3,4,5 | ||||||||
C | TIOB2 | I/O | 3 | ||||||||
D | I2SMCC1_DOUT3 | O | 2 | ||||||||
E | ISC_FIELD | I | 2 | ||||||||
G | G1_RX3 | I | 1 | ||||||||
C15 | VDDIOP1 | GPIO | PE3 | I/O | – | – | A | PWMH0 | O | 5 | PIO, I, PU, ST |
B | FLEXCOM0_IO0 | I/O | 4 | ||||||||
C | TCLK2 | I | 3 | ||||||||
D | I2SMCC1_DIN0 | I | 2 | ||||||||
E | ISC_PCK | I | 2 | ||||||||
G | G1_RXCK | I | 1 | ||||||||
D15 | VDDIOP1 | GPIO | PE4 | I/O | – | – | A | PWML1 | O | 5 | PIO, I, PU, ST |
B | FLEXCOM0_IO1 | I/O | 4 | ||||||||
C | TIOA3 | I/O | 3 | ||||||||
D | I2SMCC1_DIN1 | I | 2 | ||||||||
E | ISC_D8 | I | 2 | ||||||||
G | G1_TXER | O | 1 | ||||||||
B16 | VDDIOP1 | GPIO | PE5 | I/O | – | – | A | PWMH1 | O | 5 | PIO, I, PU, ST |
B | FLEXCOM0_IO2 | I/O | 4 | ||||||||
C | TIOB3 | I/O | 3 | ||||||||
D | I2SMCC1_DIN2 | I | 2 | ||||||||
E | ISC_D9 | I | 2 | ||||||||
G | G1_COL | I | 1 | ||||||||
G13 | VDDIOP1 | GPIO | PE6 | I/O | – | – | A | PWML2 | O | 5 | PIO, I, PU, ST |
B | FLEXCOM0_IO3 | I/O | 4 | ||||||||
C | TCLK3 | I | 3 | ||||||||
D | I2SMCC1_DIN3 | I | 2 | ||||||||
E | ISC_D10 | I | 2 | ||||||||
G | G1_CRS | I | 1 | ||||||||
E14 | VDDIOP1 | GPIO | PE7 | I/O | – | – | A | PWMH2 | O | 5 | PIO, I, PU, ST |
B | FLEXCOM0_IO4 | I/O | 4 | ||||||||
C | TIOA4 | I/O | 3 | ||||||||
E | ISC_D11 | I | 2 | ||||||||
G | G1_TSUCOMP | O | 1 | ||||||||
G6 | VDDANA | Analog input | ADVREFP | I | – | – | – | – | – | – | – |
H3 | VDDIN33 | Power | VDDIN33 | I | – | – | – | – | – | – | – |
H1 | GNDIN33 | Ground | GNDIN33 | I | – | – | – | – | – | – | – |
F5 | GNDANA | Ground | GNDANA | I | – | – | – | – | – | – | – |
G5 | GNDANA | Ground | GNDANA | I | – | – | – | – | – | – | – |
J4 | GNDANA | Ground | GNDANA | I | – | – | – | – | – | – | – |
T13 | VDDIOP0 | Power | VDDIOP0 | I | – | – | – | – | – | – | – |
W14 | VDDIOP0 | Power | VDDIOP0 | I | – | – | – | – | – | – | – |
C14 | VDDIOP1 | Power | VDDIOP1 | I | – | – | – | – | – | – | – |
C17 | VDDIOP1 | Power | VDDIOP1 | I | – | – | – | – | – | – | – |
A11 | GND | Ground | GND | I | – | – | – | – | – | – | – |
A14 | GND | Ground | GND | I | – | – | – | – | – | – | – |
A17 | GND | Ground | GND | I | – | – | – | – | – | – | – |
A21 | GND | Ground | GND | I | – | – | – | – | – | – | – |
AA1 | GND | Ground | GND | I | – | – | – | – | – | – | – |
W5 | GND | Ground | GND | I | – | – | – | – | – | – | – |
AA8 | GND | Ground | GND | I | – | – | – | – | – | – | – |
AA11 | GND | Ground | GND | I | – | – | – | – | – | – | – |
AA14 | GND | Ground | GND | I | – | – | – | – | – | – | – |
AA17 | GND | Ground | GND | I | – | – | – | – | – | – | – |
AA21 | GND | Ground | GND | I | – | – | – | – | – | – | – |
D9 | GND | Ground | GND | I | – | – | – | – | – | – | – |
E5 | VDDANA | Power | VDDANA | I | – | – | – | – | – | – | – |
E6 | VDDANA | Power | VDDANA | I | – | – | – | – | – | – | – |
J6 | VDDIN33 | Analog output | VDDOUT25 | O | – | – | – | – | – | – | – |
F6 | VDDCORE | Power | VDDCORE | I | – | – | – | – | – | – | – |
F9 | VDDCORE | Power | VDDCORE | I | – | – | – | – | – | – | – |
F15 | VDDCORE | Power | VDDCORE | I | – | – | – | – | – | – | – |
J9 | VDDCORE | Power | VDDCORE | I | – | – | – | – | – | – | – |
J13 | VDDCORE | Power | VDDCORE | I | – | – | – | – | – | – | – |
L3 | VDDCORE | Power | VDDCORE | I | – | – | – | – | – | – | – |
L19 | VDDCORE | Power | VDDCORE | I | – | – | – | – | – | – | – |
N13 | VDDCORE | Power | VDDCORE | I | – | – | – | – | – | – | – |
P19 | VDDCORE | Power | VDDCORE | I | – | – | – | – | – | – | – |
U16 | VDDCORE | Power | VDDCORE | I | – | – | – | – | – | – | – |
U17 | VDDCORE | Power | VDDCORE | I | – | – | – | – | – | – | – |
U19 | VDDCORE | Power | VDDCORE | I | – | – | – | – | – | – | – |
W17 | VDDCORE | Power | VDDCORE | I | – | – | – | – | – | – | – |
Y20 | VDDCORE | Power | VDDCORE | I | – | – | – | – | – | – | – |
B20 | VDDCPU | Power | VDDCPU | I | – | – | – | – | – | – | – |
E16 | VDDCPU | Power | VDDCPU | I | – | – | – | – | – | – | – |
E17 | VDDCPU | Power | VDDCPU | I | – | – | – | – | – | – | – |
E19 | VDDCPU | Power | VDDCPU | I | – | – | – | – | – | – | – |
F16 | VDDCPU | Power | VDDCPU | I | – | – | – | – | – | – | – |
D13 | GND | Ground | GND | I | – | – | – | – | – | – | – |
E7 | GND | Ground | GND | I | – | – | – | – | – | – | – |
E15 | GND | Ground | GND | I | – | – | – | – | – | – | – |
E21 | GND | Ground | GND | I | – | – | – | – | – | – | – |
F17 | GND | Ground | GND | I | – | – | – | – | – | – | – |
G11 | GND | Ground | GND | I | – | – | – | – | – | – | – |
G15 | GND | Ground | GND | I | – | – | – | – | – | – | – |
G17 | GND | Ground | GND | I | – | – | – | – | – | – | – |
H8 | GND | Ground | GND | I | – | – | – | – | – | – | – |
H14 | GND | Ground | GND | I | – | – | – | – | – | – | – |
H21 | GND | Ground | GND | I | – | – | – | – | – | – | – |
J18 | GND | Ground | GND | I | – | – | – | – | – | – | – |
L1 | GND | Ground | GND | I | – | – | – | – | – | – | – |
L7 | GND | Ground | GND | I | – | – | – | – | – | – | – |
L11 | GND | Ground | GND | I | – | – | – | – | – | – | – |
L15 | GND | Ground | GND | I | – | – | – | – | – | – | – |
L21 | GND | Ground | GND | I | – | – | – | – | – | – | – |
W11 | GND | Ground | GND | I | – | – | – | – | – | – | – |
N4 | GND | Ground | GND | I | – | – | – | – | – | – | – |
A1 | GNDUTMI | Ground | GNDUTMI | I | – | – | – | – | – | – | – |
A5 | GNDUTMI | Ground | GNDUTMI | I | – | – | – | – | – | – | – |
A8 | GNDUTMI | Ground | GNDUTMI | I | – | – | – | – | – | – | – |
E1 | GNDUTMI | Ground | GNDUTMI | I | – | – | – | – | – | – | – |
G7 | GNDUTMI | Ground | GNDUTMI | I | – | – | – | – | – | – | – |
B2 | VDDUTMII | Power | VDDUTMII | I | – | – | – | – | – | – | – |
C5 | VDDUTMII | Power | VDDUTMII | I | – | – | – | – | – | – | – |
C8 | VDDUTMII | Power | VDDUTMII | I | – | – | – | – | – | – | – |
E3 | VDDUTMII | Power | VDDUTMII | I | – | – | – | – | – | – | – |
F7 | VDDUTMII | Power | VDDUTMII | I | – | – | – | – | – | – | – |
A3 | VDDUTMII | – | HHSA_DP | I/O | – | – | – | – | – | – | – |
B3 | VDDUTMII | – | HHSA_DM | I/O | – | – | – | – | – | – | – |
D7 | VDDUTMII | – | HHSA_CC1 | I/O | – | – | – | – | – | – | – |
G9 | VDDUTMII | – | HHSA_CC2 | I/O | – | – | – | – | – | – | – |
C6 | VDDUTMII | Analog input | HHSA_RTUNE | I | – | – | – | – | – | – | – |
A4 | VDDUTMII | – | HHSB_DP | I/O | – | – | – | – | – | – | – |
B4 | VDDUTMII | – | HHSB_DM | I/O | – | – | – | – | – | – | – |
C7 | VDDUTMII | – | HHSB_CC1 | I/O | – | – | – | – | – | – | – |
E8 | VDDUTMII | – | HHSB_CC2 | I/O | – | – | – | – | – | – | – |
D8 | VDDUTMII | Analog input | HHSB_RTUNE | I | – | – | – | – | – | – | – |
A6 | VDDUTMII | – | HHSC_DP | I/O | – | – | – | – | – | – | – |
B6 | VDDUTMII | – | HHSC_DM | I/O | – | – | – | – | – | – | – |
B7 | VDDUTMII | Analog input | HHSC_RTUNE | I | – | – | – | – | – | – | – |
N6 | VDDIODDR | Power | VDDIODDR | I | – | – | – | – | – | – | – |
N9 | VDDIODDR | Power | VDDIODDR | I | – | – | – | – | – | – | – |
N12 | VDDIODDR | Power | VDDIODDR | I | – | – | – | – | – | – | – |
P3 | VDDIODDR | Power | VDDIODDR | I | – | – | – | – | – | – | – |
P13 | VDDIODDR | Power | VDDIODDR | I | – | – | – | – | – | – | – |
T6 | VDDIODDR | Power | VDDIODDR | I | – | – | – | – | – | – | – |
T7 | VDDIODDR | Power | VDDIODDR | I | – | – | – | – | – | – | – |
T9 | VDDIODDR | Power | VDDIODDR | I | – | – | – | – | – | – | – |
U3 | VDDIODDR | Power | VDDIODDR | I | – | – | – | – | – | – | – |
U5 | VDDIODDR | Power | VDDIODDR | I | – | – | – | – | – | – | – |
U6 | VDDIODDR | Power | VDDIODDR | I | – | – | – | – | – | – | – |
AA5 | VDDIODDR | Power | VDDIODDR | I | – | – | – | – | – | – | – |
W8 | VDDIODDR | Power | VDDIODDR | I | – | – | – | – | – | – | – |
Y2 | VDDIODDR | Power | VDDIODDR | I | – | – | – | – | – | – | – |
M11 | VDDIODDR | Power | VDDIODDR | I | – | – | – | – | – | – | – |
K11 | GND | Ground | GND | I | – | – | – | – | – | – | – |
N18 | GND | Ground | GND | I | – | – | – | – | – | – | – |
P1 | GND | Ground | GND | I | – | – | – | – | – | – | – |
P8 | GND | Ground | GND | I | – | – | – | – | – | – | – |
P14 | GND | Ground | GND | I | – | – | – | – | – | – | – |
P21 | GND | Ground | GND | I | – | – | – | – | – | – | – |
R5 | GND | Ground | GND | I | – | – | – | – | – | – | – |
R7 | GND | Ground | GND | I | – | – | – | – | – | – | – |
R17 | GND | Ground | GND | I | – | – | – | – | – | – | – |
T5 | GND | Ground | GND | I | – | – | – | – | – | – | – |
T17 | GND | Ground | GND | I | – | – | – | – | – | – | – |
U1 | GND | Ground | GND | I | – | – | – | – | – | – | – |
U7 | GND | Ground | GND | I | – | – | – | – | – | – | – |
U21 | GND | Ground | GND | I | – | – | – | – | – | – | – |
V9 | GND | Ground | GND | I | – | – | – | – | – | – | – |
W11 | GND | Ground | GND | I | – | – | – | – | – | – | – |
Y1 | VDDIODDR | Analog input | DDR_VREF | I | – | – | – | – | – | – | – |
N2 | VDDIODDR | – | DDR_D0 | I/O | – | – | – | – | – | – | – |
M7 | VDDIODDR | – | DDR_D1 | I/O | – | – | – | – | – | – | – |
R3 | VDDIODDR | – | DDR_D2 | I/O | – | – | – | – | – | – | – |
M8 | VDDIODDR | – | DDR_D3 | I/O | – | – | – | – | – | – | – |
T2 | VDDIODDR | – | DDR_D4 | I/O | – | – | – | – | – | – | – |
N8 | VDDIODDR | – | DDR_D5 | I/O | – | – | – | – | – | – | – |
T1 | VDDIODDR | – | DDR_D6 | I/O | – | – | – | – | – | – | – |
N7 | VDDIODDR | – | DDR_D7 | I/O | – | – | – | – | – | – | – |
Y7 | VDDIODDR | – | DDR_D8 | I/O | – | – | – | – | – | – | – |
AA4 | VDDIODDR | – | DDR_D9 | I/O | – | – | – | – | – | – | – |
Y9 | VDDIODDR | – | DDR_D10 | I/O | – | – | – | – | – | – | – |
Y3 | VDDIODDR | – | DDR_D11 | I/O | – | – | – | – | – | – | – |
AA7 | VDDIODDR | – | DDR_D12 | I/O | – | – | – | – | – | – | – |
AA3 | VDDIODDR | – | DDR_D13 | I/O | – | – | – | – | – | – | – |
W7 | VDDIODDR | – | DDR_D14 | I/O | – | – | – | – | – | – | – |
W3 | VDDIODDR | – | DDR_D15 | I/O | – | – | – | – | – | – | – |
W6 | VDDIODDR | – | DDR_A0 | O | – | – | – | – | – | – | – |
P6 | VDDIODDR | – | DDR_A1 | O | – | – | – | – | – | – | – |
V5 | VDDIODDR | – | DDR_A2 | O | – | – | – | – | – | – | – |
V6 | VDDIODDR | – | DDR_A3 | O | – | – | – | – | – | – | – |
R6 | VDDIODDR | – | DDR_A4 | O | – | – | – | – | – | – | – |
W4 | VDDIODDR | – | DDR_A5 | O | – | – | – | – | – | – | – |
P7 | VDDIODDR | – | DDR_A6 | O | – | – | – | – | – | – | – |
W2 | VDDIODDR | – | DDR_A7 | O | – | – | – | – | – | – | – |
L8 | VDDIODDR | – | DDR_A8 | O | – | – | – | – | – | – | – |
V4 | VDDIODDR | – | DDR_A9 | O | – | – | – | – | – | – | – |
T3 | VDDIODDR | – | DDR_A10 | O | – | – | – | – | – | – | – |
M9 | VDDIODDR | – | DDR_A11 | O | – | – | – | – | – | – | – |
P5 | VDDIODDR | – | DDR_A12 | O | – | – | – | – | – | – | – |
V2 | VDDIODDR | – | DDR_A13 | O | – | – | – | – | – | – | – |
L9 | VDDIODDR | – | DDR_A14 | O | – | – | – | – | – | – | – |
R4 | VDDIODDR | – | DDR_A15 | O | – | – | – | – | – | – | – |
U4 | VDDIODDR | – | DDR_CLK | O | – | – | – | – | – | – | – |
T4 | VDDIODDR | – | DDR_CLKN | O | – | – | – | – | – | – | – |
V3 | VDDIODDR | – | DDR_CKE | O | – | – | – | – | – | – | – |
V1 | VDDIODDR | – | DDR_RESETN | O | – | – | – | – | – | – | – |
V7 | VDDIODDR | – | DDR_CSN | O | – | – | – | – | – | – | – |
N10 | VDDIODDR | – | DDR_WEN | O | – | – | – | – | – | – | – |
U8 | VDDIODDR | – | DDR_RASN | O | – | – | – | – | – | – | – |
T8 | VDDIODDR | – | DDR_CASN | O | – | – | – | – | – | – | – |
N1 | VDDIODDR | – | DDR_DQM0 | O | – | – | – | – | – | – | – |
Y4 | VDDIODDR | – | DDR_DQM1 | O | – | – | – | – | – | – | – |
R1 | VDDIODDR | – | DDR_DQS0 | I/O | – | – | – | – | – | – | – |
Y6 | VDDIODDR | – | DDR_DQS1 | I/O | – | – | – | – | – | – | – |
R2 | VDDIODDR | – | DDR_DQSN0 | I/O | – | – | – | – | – | – | – |
AA6 | VDDIODDR | – | DDR_DQSN1 | I/O | – | – | – | – | – | – | – |
V8 | VDDIODDR | – | DDR_BA0 | O | – | – | – | – | – | – | – |
P4 | VDDIODDR | – | DDR_BA1 | O | – | – | – | – | – | – | – |
R8 | VDDIODDR | – | DDR_BA2 | O | – | – | – | – | – | – | – |
W1 | VDDIODDR | – | DDR_ODT | O | – | – | – | – | – | – | – |
AA2 | VDDIODDR | Analog input | DDR_ZQ | I | – | – | – | – | – | – | – |
T15 | VDDDPHY | Power | VDDDPHY | I | – | – | – | – | – | – | – |
T16 | VDDDPHY | Power | VDDDPHY | I | – | – | – | – | – | – | – |
R15 | GNDDPHY | Ground | GNDDPHY | I | – | – | – | – | – | – | – |
U15 | GNDDPHY | Ground | GNDDPHY | I | – | – | – | – | – | – | – |
N20 | VDDDPHY | – | MIPI_CLKN | I | – | – | – | – | – | – | – |
N21 | VDDDPHY | – | MIPI_CLKP | I | – | – | – | – | – | – | – |
R18 | VDDDPHY | – | MIPI_DN0 | I | – | – | – | – | – | – | – |
P18 | VDDDPHY | – | MIPI_DP0 | I | – | – | – | – | – | – | – |
R20 | VDDDPHY | – | MIPI_DN1 | I | – | – | – | – | – | – | – |
R21 | VDDDPHY | – | MIPI_DP1 | I | – | – | – | – | – | – | – |
R19 | VDDDPHY | Analog input | MIPI_REXT | I | – | – | – | – | – | – | – |
J16 | VDDSDMMC0 | Power | VDDSDMMC0 | I | – | – | – | – | – | – | – |
C11 | VDDSDMMC1 | Power | VDDSDMMC1 | I | – | – | – | – | – | – | – |
V13 | GND | Ground | GND | I | – | – | – | – | – | – | – |
K15 | VDDSDMMC0 | Analog input | SDMMC0_CAL | I | – | – | – | – | – | – | – |
J10 | VDDSDMMC1 | Analog input | SDMMC1_CAL | I | – | – | – | – | – | – | – |
F13 | VDDSDMMC2 | Power | VDDSDMMC2 | I | – | – | – | – | – | – | – |
D14 | VDDSDMMC2 | Analog input | SDMMC2_CAL | I | – | – | – | – | – | – | – |
R11 | GNDBAT | Ground | GNDBAT | I | – | – | – | – | – | – | – |
P11 | VBAT | Power | VBAT | I | – | – | – | – | – | – | – |
AA19 | VBAT | PIOBU | PIOBU0 | I | – | – | – | – | – | – | PU(5) |
P9 | VBAT | PIOBU | PIOBU1 | I | – | – | – | – | – | – | PU(5) |
AA18 | VBAT | PIOBU | PIOBU2 | I | – | – | – | – | – | – | PU(5) |
P10 | VBAT | PIOBU | PIOBU3 | I | – | – | – | – | – | – | PD(5) |
J2 | VDDIN33 | – | XIN | I | – | – | – | – | – | – | – |
J1 | VDDIN33 | – | XOUT | O | – | – | – | – | – | – | – |
Y13 | VBAT | – | XIN32 | I | – | – | – | – | – | – | – |
AA13 | VBAT | – | XOUT32 | O | – | – | – | – | – | – | – |
AA9 | VBAT | – | TST | I | – | – | – | – | – | – | PD |
W15 | VBAT | – | JTAGSEL | I | – | – | – | – | – | – | PD |
AA15 | VBAT | – | WKUP0 | I | – | – | – | – | – | – | – |
R9 | VBAT | – | SHDN | O | – | – | – | – | – | – | – |
J7 | VDDIN33 | – | NRST | I | – | – | – | – | – | – | PU |
H4 | VDDIN33 | – | NRST_OUT | O | – | – | – | – | – | – | – |
K7 | VDDIN33 | GPIO | AUDIOCLK | O | – | – | – | – | – | – | – |
R10 | VBAT | – | LPM | O | – | – | – | – | – | – | – |
N16 | VDDQSPI0 | Power | VDDQSPI0 | I | – | – | – | – | – | – | – |
P16 | VDDQSPI0 | Analog input | QSPI0_CAL | I | – | – | – | – | – | – | – |
H19 | VDDQSPI1 | Power | VDDQSPI1 | I | – | – | – | – | – | – | – |
Note:
|