7.5.7.17 SPDIF Transmitter Write Protection Status Register
Name: | SPDIFTX_WPSR |
Offset: | 0xE4 |
Reset: | 0x00000000 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
SWETYP[1:0] | |||||||||
Access | R | R | |||||||
Reset | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
WPVSRC[15:8] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
WPVSRC[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SWE | WPVS | ||||||||
Access | R | R | |||||||
Reset | 0 | 0 |
Bits 25:24 – SWETYP[1:0] Software Error Type (cleared on read)
Value | Name | Description |
---|---|---|
0 | READ_WO | A write-only register has been read (warning). |
1 | WRITE_RO | A write access has been performed on a read-only register (warning). |
2 | UNDEF_RW | Access to an undefined address (warning). |
Bits 23:8 – WPVSRC[15:0] Write Protection Violation Source
When WPVS = 1, WPVSRC indicates the register address offset at which a write access has been attempted.
When SWE = 1 and WPVS=0, WPVSRC indicates the offset at which the incorrect access has been performed.
Bit 3 – SWE Software Control Error (cleared on read)
Value | Description |
---|---|
0 | No software error has occurred since the last read of SPDIFTX_WPSR. |
1 | A software error has occurred since the last read of SPDIFTX_WPSR. The field SWETYP details the type of software error; the associated incorrect software access is reported in the field WPVSRC (if WPVS=0). |
Bit 0 – WPVS Write Protection Violation Status (cleared on read)
Value | Description |
---|---|
0 | No write protection violation has occurred since the last read of SPDIFTX_WPSR. |
1 | A write protection violation has occurred since the last read of SPDIFTX_WPSR. If this violation is an unauthorized attempt to write a protected register, the associated violation is reported in the field WPVSRC. |