4.9.1 Description
The 64-bit Periodic Interval Timer (PIT64B) provides the operating system scheduler interrupt, as well as any periodic source of interrupt to software. It is designed to offer maximum accuracy and efficient management, even for systems with long response times.