10.4.10 UDPHS Endpoint Control Enable Register (Isochronous Endpoints)

This register view is relevant only if UDPHS_EPTCFGx.EPT_TYPE = 0x1.

For additional information, see UDPHS_EPTCTLx.

Name: UDPHS_EPTCTLENB (ISOENDPT)
Offset: 0x0104 + n*0x20 [n=0..15]
Reset: –
Property: Write-only

Bit 3130292827262524 
 SHRT_PCKT        
Access W 
Reset – 
Bit 2322212019181716 
      BUSY_BANK   
Access W 
Reset – 
Bit 15141312111098 
  ERR_FLUSHERR_CRC_NTRERR_FL_ISOTXRDY_TRERTX_COMPLTRXRDY_TXKLERR_OVFLW 
Access WWWWWWW 
Reset ––––––– 
Bit 76543210 
 MDATA_RXDATAX_RX  INTDIS_DMA AUTO_VALIDEPT_ENABL 
Access WWWWW 
Reset ––––– 

Bit 31 – SHRT_PCKT Short Packet Send/Short Packet Interrupt Enable

For IN endpoints: Ensures short packet at end of DMA Transfer if the UDPHS_DMACONTROLx register END_B_EN and UDPHS_EPTCTLx register AUTOVALID bits are also set.

For OUT endpoints:

ValueDescription
0

No effect.

1

Enable Short Packet Interrupt.

Bit 18 – BUSY_BANK Busy Bank Interrupt Enable

ValueDescription
0

No effect.

1

Enable Busy Bank Interrupt.

Bit 14 – ERR_FLUSH Bank Flush Error Interrupt Enable

ValueDescription
0

No effect.

1

Enable Bank Flush Error Interrupt.

Bit 13 – ERR_CRC_NTR ISO CRC Error/Number of Transaction Error Interrupt Enable

ValueDescription
0

No effect.

1

Enable Error CRC ISO/Error Number of Transaction Interrupt.

Bit 12 – ERR_FL_ISO Error Flow Interrupt Enable

ValueDescription
0

No effect.

1

Enable Error Flow ISO Interrupt.

Bit 11 – TXRDY_TRER TX Packet Ready/Transaction Error Interrupt Enable

ValueDescription
0

No effect.

1

Enable TX Packet Ready/Transaction Error Interrupt.

Bit 10 – TX_COMPLT Transmitted IN Data Complete Interrupt Enable

ValueDescription
0

No effect.

1

Enable Transmitted IN Data Complete Interrupt.

Bit 9 – RXRDY_TXKL Received OUT Data Interrupt Enable

ValueDescription
0

No effect.

1

Enable Received OUT Data Interrupt.

Bit 8 – ERR_OVFLW Overflow Error Interrupt Enable

ValueDescription
0

No effect.

1

Enable Overflow Error Interrupt.

Bit 7 – MDATA_RX MDATA Interrupt Enable (Only for high bandwidth Isochronous OUT endpoints)

ValueDescription
0

No effect.

1

Enable MDATA Interrupt.

Bit 6 – DATAX_RX DATAx Interrupt Enable (Only for high bandwidth Isochronous OUT endpoints)

ValueDescription
0

No effect.

1

Enable DATAx Interrupt.

Bit 3 – INTDIS_DMA Interrupts Disable DMA

ValueDescription
0

No effect.

1

If set, when an enabled endpoint-originated interrupt is triggered, the DMA request is disabled.

Bit 1 – AUTO_VALID Packet Auto-Valid Enable

ValueDescription
0

No effect.

1

Enable this bit to automatically validate the current packet and switch to the next bank for both IN and OUT transfers.

Bit 0 – EPT_ENABL Endpoint Enable

ValueDescription
0

No effect.

1

Enable endpoint according to the device configuration.