10.4.6 UDPHS Endpoints Reset Register

Name: UDPHS_EPTRST
Offset: 0x1C
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 EPT_15EPT_14EPT_13EPT_12EPT_11EPT_10EPT_9EPT_8 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
 EPT_7EPT_6EPT_5EPT_4EPT_3EPT_2EPT_1EPT_0 
Access WWWWWWWW 
Reset –––––––– 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15 – EPT_x Endpoint x Reset

Setting this bit clears all bits in Endpoint Status register (UDPHS_EPTSTAx ), except the TOGGLESQ_STA field.

ValueDescription
0 No effect.
1 Reset the Endpointx state.