9.5.14.48 SDMMC Debounce Register
| Name: | SDMMC_DEBR |
| Offset: | 0x207 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CDDVAL[1:0] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 | |||||||
Bits 1:0 – CDDVAL[1:0] Card Detect Debounce Value
Defines the debounce delay for card insertion/removal.
| CDDVAL | Number of Slow Clock Cycles N |
|---|---|
| 0 | 1 |
| 1 | 8 |
| 2 | 33 |
| 3 | 328 |