9.5.14.51 SDMMC Retuning Control 1 Register
| Name: | SDMMC_RTC1R |
| Offset: | 0x210 |
| Reset: | 0x00 |
| Property: | Read/Write |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TMREN | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – TMREN Retuning Timer Enable
Enable the retuning timer.
0 (DISABLED): The retuning timer is disabled.
1 (ENABLED): The retuning timer is enabled.