9.5.14.56 SDMMC Retuning Interrupt Status Register

Name: SDMMC_RTISTR
Offset: 0x21C
Reset: 0x00
Property: Read/Write

Bit 76543210 
        TEVT 
Access R/W 
Reset 0 

Bit 0 – TEVT Retuning Timer Event

This bit is set to 1 when the retuning timer count is elapsed if SDMMC_RTISTER.TEVT is set to 1. An interrupt is generated if SDMMC_RTISIER.TEVT is set to 1.

Writing this bit to 1 clears the bit.

ValueDescription
0

No retuning timer event.

1

Retuning timer event.