10.2.6.1 Battery Charging
The Battery Charging Specification defines the charger detection hardware to be controlled.
The features defined in the Battery Charging Specification can be controlled using TCPC_UPC and the resulting outputs can be observed in TCPC_UPS as shown in the table and figure that follow.
| Battery Charging Specification Reference | TCPC Register Field |
|---|---|
| Data Contact Detect IDP_SRC Current Source Enable | TCPC_UPC.BCIDPSRCE |
| Data Contact Detect RDM_DWN Pull-Down Control | Force activation: TCPC_UPC.DMPDFE Force deactivation: TCPC_UPC.DMPDFD |
| Primary Detection or Secondary Detection | Select detection type: TCPC_UPC.BCDETSEL |
| Primary / Secondary Detection VDP_SRC / VDM_SRC Voltage Source Enable | TCPC_UPC.BCVSRCE |
| Primary / Secondary Detection CHG_DET / DCHG_DET(1) Comparator Enable | TCPC_UPC.BCDETE |
| Primary / Secondary Detection CHG_DET / DCHG_DET(1) Comparator Output | TCPC_UPS.CHGDCP |
| Data Contact Detect D+ line state | TCPC_UPS.DP |
- In the Battery Charging Specification, DCHG_DET indicates DCP_DET comparator output in a Portable Device (PD) and indicates PRTBL_DET comparator output in a Charging Downstream Port (CDP).
After any software change in the Control register (TCPC_UPC) or after any change on the USB D+ line state, the charger detection outputs in the Status register (TCPC_UPS) may not be valid before an update delay, as shown in the Max Delay Update column of the table below.
These update delays must be respected after any TCPC_UPC software change when implementing the Data Contact Detect and Primary / Secondary Detection of the “Charger Detection Algorithms” specified in the Battery Charging Specification.
Changes to TCPC_UPS register bits are filtered to avoid USB D+ line state glitches propagation. The maximum glitch duration that is always filtered is shown in the Min Glitch Filtering column in the table below.
Any longer filtering or debouncing, such as during the tDCD_DBNC time for the D+ line as specified in the Battery Charging Specification (see Reference Documents), must be performed by periodically sampling TCPC_UPS.
| TCPC_UPS Bit | Max Delay Update | Min Glitch Filtering |
|---|---|---|
| TCPC_UPS.DP | 560 μs | 450 μs |
| TCPC_UPS.CHGDCP | 140 μs | 30 μs |