10.2.7 Register Summary

Note:
  1. Refer to the Universal Serial Bus Type-C™ Port Controller Interface Specification (see Reference Documents) for a detailed description of the registers from offsets 0x00 to 0x29.
  2. 8-bit or 16-bit subaccess to the TCPC registers is permitted within 32-bit address boundaries.
  3. Simultaneous multiple register access with a single 32-bit or 16-bit transfer to contiguous 16-bit or 8-bit TCPC registers is permitted within 32-bit address boundaries.
OffsetNameBit Pos.76543210
0x00TCPC_VID15:8VID[15:8]
7:0VID[7:0]
0x02TCPC_PID15:8PID[15:8]
7:0PID[7:0]
0x04TCPC_DID15:8DID[15:8]
7:0DID[7:0]
0x06TCPC_UTCR15:8UTCR[15:8]
7:0UTCR[7:0]
0x08TCPC_UPDR15:8UPDR[15:8]
7:0UPDR[7:0]
0x0ATCPC_PDIR15:8PDIR[15:8]
7:0PDIR[7:0]

0x0C

...

0x0F

Reserved         
0x10TCPC_AL15:8VDA   VBUSSNKDS FLTVBUSLO
7:0VBUSHI     PWRSCCS
0x12TCPC_ALM15:8VDA   VBUSSNKDS FLTVBUSLO
7:0VBUSHI     PWRSCCS
0x14TCPC_PSM7:0 INIT SRCVBUSVBUSDETEVBUS SNKVBUS
0x15TCPC_FSM7:0ALLREGRESFRCOFVBUSAUTDCHFFRCDCHFVBUSOCPFVBUSOVPF  

0x16

...

0x17

Reserved         
0x18TCPC_CSO7:0      CNXCOR

0x19

Reserved         
0x1ATCPC_RCTL7:0 DRPRP[1:0]CC2[1:0]CC1[1:0]
0x1BTCPC_FCTL7:0   FRCOFVBUS VBUSOCPFVBUSOVPF 

0x1C

Reserved         
0x1DTCPC_CCS7:0  LK4CNXCONRESCC2[1:0]CC1[1:0]
0x1ETCPC_PS7:0DBGINITSRCHIVSRCVBUSVBUSDETEVBUSVCONNSNKVBUS
0x1FTCPC_FS7:0ALLREGRESFRCOFVBUS  VBUSOCPFVBUSOVPF  

0x20

...

0x22

Reserved         
0x23TCPC_CMD7:0COMMAND[7:0]
0x24TCPC_DCP115:8 VBUSOCPRVBUSOVPRBLDDCHFRCDCHVBUSMSRALSRCRES[1:0]
7:0ROLES[2:0]SOPDBGSRCVCNSNKVBUSSRCHVBUSSRCVBUS
0x26TCPC_DCP215:8       WDTMR
7:0SKDSCDETSTPDSCHTHVBUSVALSB[1:0]VCPSP[2:0]VCOFC
0x28TCPC_SIC7:0     VBUSEOVFVBUSEOCFFOFVBUS
0x29TCPC_SOC7:0 DBGAIVBUSPMAAAIACIMXCFGCTLCNXPRCNROR

0x2A

...

0x7F

Reserved         
0x80TCPC_CR31:24WAKEY[23:16]
23:16WAKEY[15:8]
15:8WAKEY[7:0]
7:0       SWRST
0x84TCPC_SSR31:24FAULT_STATUS[7:0]
23:16POWER_STATUS[7:0]
15:8CC_STATUS[7:0]
7:0        
0x88TCPC_CSR31:24        
23:16POWER_STATUS[7:0]
15:8CC_STATUS[7:0]
7:0        
0x8CTCPC_SAR31:24        
23:16        
15:8ALERT[15:8]
7:0ALERT[7:0]

0x90

...

0x9F

Reserved         
0xA0TCPC_UPC31:24  BCDETEBCVSRCEBCDETSELBCIDPSRCEDMPDFEDMPDFD
23:16        
15:8  RDIPSEL[1:0] TCIDCTSEL[2:0]
7:0        
0xA4TCPC_UPS31:24        
23:16        
15:8        
7:0   CC2RDTCC1IDCHGDCPDMDP