8.10.4 I/O Lines Description
| Name | Description | Type |
|---|---|---|
| PIOBU[0:3] | Parallel IO backup controller | I/O |
| TST | Test mode select. Must be connected to ground. | Input |
| JTAGSEL | JTAG selection | Input |
| TCK/SWCLK | Test clock/serial wire clock | Input |
| TMS/SWDIO | Test mode select/serial wire | I/O |
| XIN32 | Slow clock oscillator input | Input |
| XOUT32 | Slow clock oscillator output | Output |