9.6.6.6 MCAN Nominal Bit Timing and Prescaler Register

This register can only be written if the bits CCE and INIT are set in MCAN_CCCR.

The CAN bit time may be programmed in the range of 4 to 385 time quanta. The CAN time quantum may be programmed in the range of 1 to 512 CAN core clock periods. tq = tcore clock x (NBRP + 1).

NTSEG1 is the sum of Prop_Seg and Phase_Seg1. NTSEG2 is Phase_Seg2.

Therefore the length of the bit time is (programmed values) [NTSEG1 + NTSEG2 + 3] tq
or (functional values) [Sync_Seg + Prop_Seg + Phase_Seg1 + Phase_Seg2] tq.

The Information Processing Time (IPT) is zero, meaning the data for the next bit is available at the first clock edge after the sample point.

With a CAN core clock frequency of 8 MHz, the reset value of 0x06000A03 configures the MCAN for a bit rate of 500 kbit/s.

Name: MCAN_NBTP
Offset: 0x1C
Reset: 0x06000A03
Property: Read/Write

Bit 3130292827262524 
 NSJW[6:0]NBRP[8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000110 
Bit 2322212019181716 
 NBRP[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 NTSEG1[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00001010 
Bit 76543210 
  NTSEG2[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000011 

Bits 31:25 – NSJW[6:0] Nominal (Re) Synchronization Jump Width

0 to 127: The duration of a synchronization jump is tq x (NSJW + 1).

Bits 24:16 – NBRP[8:0] Nominal Bit Rate Prescaler

0 to 511: The value by which the oscillator frequency is divided for generating the CAN time quanta. The CAN time is built up from a multiple of this quanta. CAN time quantum (tq) = tcore clock x (NBRP + 1)

Bits 15:8 – NTSEG1[7:0] Nominal Time Segment Before Sample Point

ValueDescription
0

Reserved; do not use.

1 to 255 The duration of time segment is tq x (NTSEG1 + 1).

Bits 6:0 – NTSEG2[6:0] Nominal Time Segment After Sample Point

ValueDescription
0

Reserved; do not use.

1 to 127 The duration of time segment is tq x (NTSEG2 + 1).