9.6.6.15 MCAN Interrupt Enable Register

The following configuration values are valid for all listed bit names of this register:

0: Disables the corresponding interrupt.

1: Enables the corresponding interrupt.

Name: MCAN_IE
Offset: 0x54
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
   ARAEPEDEPEAEWDIEBOEEWE 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 2322212019181716 
 EPEELOE  DRXETOOEMRAFETSWE 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 15141312111098 
 TEFLETEFFETEFWETEFNETFEETCFETCEHPME 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 RF1LERF1FERF1WERF1NERF0LERF0FERF0WERF0NE 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 29 – ARAE Access to Reserved Address Enable

Bit 28 – PEDE Protocol Error in Data Phase Enable

Bit 27 – PEAE Protocol Error in Arbitration Phase Enable

Bit 26 – WDIE Watchdog Interrupt Enable

Bit 25 – BOE Bus_Off Status Interrupt Enable

Bit 24 – EWE Warning Status Interrupt Enable

Bit 23 – EPE Error Passive Interrupt Enable

Bit 22 – ELOE Error Logging Overflow Interrupt Enable

Bit 19 – DRXE Message stored to Dedicated Receive Buffer Interrupt Enable

Bit 18 – TOOE Timeout Occurred Interrupt Enable

Bit 17 – MRAFE Message RAM Access Failure Interrupt Enable

Bit 16 – TSWE Timestamp Wraparound Interrupt Enable

Bit 15 – TEFLE Tx Event FIFO Event Lost Interrupt Enable

Bit 14 – TEFFE Tx Event FIFO Full Interrupt Enable

Bit 13 – TEFWE Tx Event FIFO Watermark Reached Interrupt Enable

Bit 12 – TEFNE Tx Event FIFO New Entry Interrupt Enable

Bit 11 – TFEE Tx FIFO Empty Interrupt Enable

Bit 10 – TCFE Transmission Cancellation Finished Interrupt Enable

Bit 9 – TCE Transmission Completed Interrupt Enable

Bit 8 – HPME High Priority Message Interrupt Enable

Bit 7 – RF1LE Receive FIFO 1 Message Lost Interrupt Enable

Bit 6 – RF1FE Receive FIFO 1 Full Interrupt Enable

Bit 5 – RF1WE Receive FIFO 1 Watermark Reached Interrupt Enable

Bit 4 – RF1NE Receive FIFO 1 New Message Interrupt Enable

Bit 3 – RF0LE Receive FIFO 0 Message Lost Interrupt Enable

Bit 2 – RF0FE Receive FIFO 0 Full Interrupt Enable

Bit 1 – RF0WE Receive FIFO 0 Watermark Reached Interrupt Enable

Bit 0 – RF0NE Receive FIFO 0 New Message Interrupt Enable