6.2.6.1.3 Analog Initialization
The D-PHY comprises 2 data lanes, but some applications may require only one. The number of lanes is configured in the Lane Configuration register (CSI_N_LANES) and must be done only when the D-PHY is in Shutdown mode.
Before starting normal operation, a D-PHY bit rate code must be configured as
shown in the following table. Follow the steps listed below for configuration:
- Ensure that the D-PHY is in Shutdown mode. See Shutdown Mode.
- Reset the analog configuration by generating a high pulse on CSI_PHY_TEST_CTRL0. PHY_TESTCLR.
- Write a ‘1’ to CSI_PHY_TEST_CTRL0.PHY_TESTCLK.
- Write 0x44 to CSI_PHY_TEST_CTRL1.PHY_TESTDIN and write a ‘1’ to CSI_PHY_TEST_CTRL1.PHY_TESTEN.
- Write a ‘0’ to CSI_PHY_TEST_CTRL0.PHY_TESTCLK to create a falling edge on PHY_TESTCLK.
- Write a ‘0’ to CSI_PHY_TEST_CTRL1.PHY_TESTEN and write the configuration value from the following table to CSI_PHY_TEST_CTRL1.PHY_TESTDIN.
- Write a high pulse to CSI_PHY_TEST_CTRL0.PHY_TESTCLK by writing ‘1’ immediately followed by ‘0’.
| Range (Mbps) | High-Speed Bit Rate Code |
|---|---|
| 80-89 | 000000 |
| 90-99 | 010000 |
| 100-109 | 100000 |
| 110-129 | 000001 |
| 130-139 | 010001 |
| 140-149 | 100001 |
| 150-169 | 000010 |
| 170-179 | 010010 |
| 180-199 | 100010 |
| 200-219 | 000011 |
| 220-239 | 010011 |
| 240-249 | 100011 |
| 250-269 | 000100 |
| 270-299 | 010100 |
| 300-329 | 000101 |
| 330-359 | 010101 |
| 360-399 | 100101 |
| 400-449 | 000110 |
| 450-499 | 010110 |
| 500-549 | 000111 |
| 550-599 | 010111 |
| 600-649 | 001000 |
| 650-699 | 011000 |
| 700-749 | 001001 |
| 750-799 | 011001 |
| 800-849 | 101001 |
| 850-899 | 111001 |
| 900-949 | 001010 |
| 950-999 | 011010 |
| 1000-1049 | 101010 |
| 1050-1099 | 111010 |
| 1100-1149 | 001011 |
| 1150-1199 | 011011 |
| 1200-1249 | 101011 |
| 1250-1299 | 111011 |
| 1300-1349 | 001100 |
| 1350-1399 | 011100 |
| 1400-1449 | 101100 |
| 1450-1500 | 111100 |
The initialization period is a protocol-dependent parameter with a minimum of 100 µs defined by the specification. The D-PHY starts decoding the low-power commands after the analog initialization.