4.13.3.2 SFRBU DDR Power Control Register

Name: SFRBU_DDRPWR
Offset: 0x10
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        RETENTION 
Access R/W 
Reset 0 

Bit 0 – RETENTION SDRAM I/Os Retention

When set, SDRAM I/Os are in Retention state. Refer to “Backup with SDRAM in Self-Refresh (BSR) Mode” in the section “Electrical Characteristics” for more details.