8.8.5.2.4 ICM Region Next Address Structure Member
| Name: | ICM_RNEXT |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| NEXT[28:21] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | |||||||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| NEXT[20:13] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | |||||||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| NEXT[12:5] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | |||||||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| NEXT[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | |||||||||