5.3.7.3 ACC Interrupt Enable Register

Name: ACC_IER
Offset: 0x24
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        CE 
Access W 
Reset – 

Bit 0 – CE Comparison Edge

ValueDescription
0

No effect.

1

Enables the interrupt when the selected edge (defined by EDGETYP) occurs.