4.10.2 Embedded Characteristics
- Chip ID Registers
- Identification of the device version, sizes of the embedded memories, set of peripherals, embedded processor
| Device Name | CHIPID_CIDR | CHIPID_EXID(1) |
|---|---|---|
| SAMA7G54 | 0x8016211x | 0x00000000, 0x000000C4 (SL1), 0x000000C5 (SL2), 0x000000C6 (SL3) |
Note:
- For more information, refer to the section “Product Identification System”.