9.4.7.19 QSPI DLL Configuration Register

This register can only be written if the WPEN bit is cleared in the QSPI Write Protection Mode Register.

This register is not affected by a software reset (QSPI_CR.SWRST).

Name: QSPI_DLLCFG
Offset: 0x58
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        RANGE 
Access R/W 
Reset 0 

Bit 0 – RANGE DLL Range

ValueDescription
0 The QSPI core clock runs at 25 MHz to 100 MHz.
1 The QSPI core clock runs at 50 MHz to 208 MHz.