9.4.7.2 QSPI Mode Register
This register can only be written if the WPEN bit is cleared in the QSPI Write Protection Mode Register.
| Name: | QSPI_MR |
| Offset: | 0x04 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| DLYCS[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| DLYBCT[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| AQICMEN | NBBITS[3:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TAMPCLR | CSMODE[1:0] | DQSDLYEN | WDRBT | SMM | |||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bits 31:24 – DLYCS[7:0] Minimum Inactive QCS Delay
This field defines the minimum delay between the deactivation and the activation of QCS. The DLYCS time ensures the client minimum deselect time is respected.
If DLYCS is written to 0, one GCLK period is inserted by default.
- DLYCS=Minimum inactive × fGCLK
Bits 23:16 – DLYBCT[7:0] Delay Between Consecutive Transfers
- SMM=0
This field defines the delay between two consecutive transfers without releasing the chip select. The delay is always inserted after each transfer and before removing the chip select if needed.
The following equation determines the delay:- DLYBCT=(Delay Between Consecutive Transfers × fGCLK) / 32
- SMM=1
This field defines the delay between last QSCK pulse and QCS rise.
When DLYBCT is written to 0, no delay is inserted and the clock keeps its duty cycle over the character transfers.
The following equation determines the delay:- DLYBCT=Delay Between Consecutive Transfers × fGCLK
Bit 13 – AQICMEN QSPI Inter-Chip Communication Mode Enable All
| Value | Name | Description |
|---|---|---|
| 0 | DISABLED | The QSPI Inter-Chip mode is disabled. |
| 1 | ENABLED | The QSPI Inter-Chip mode is enabled. |
Bits 11:8 – NBBITS[3:0] Number of Bits per Transfer
NBBITS is used only when SMM is set to '0'.
| Value | Name | Description |
|---|---|---|
| 0 | 8_BIT | 8 bits for transfer |
| 8 | 16_BIT | 16 bits for transfer |
Bit 7 – TAMPCLR Tamper Clear Enable
| Value | Description |
|---|---|
| 0 | A tamper detection event has no effect on QSPI scrambling keys. |
| 1 | A tamper detection event immediately clears QSPI scrambling keys. |
Bits 5:4 – CSMODE[1:0] Chip Select Mode
The CSMODE field determines how the chip select is deasserted.
This field is forced to LASTXFER when SMM is written to 1 and QSPI_IFR.PROTYP is not selecting a RAM memory.
| Value | Name | Description |
|---|---|---|
| 0 | NOT_RELOADED | The chip select is deasserted if QSPI_TDR.TD has not been reloaded before the end of the current transfer. |
| 1 | LASTXFER | The chip select is deasserted when the bit LASTXFER is written to 1 and the character written in QSPI_TDR.TD has been transferred. |
| 2 | SYSTEMATICALLY | The chip select is deasserted systematically after each transfer. |
Bit 3 – DQSDLYEN DQS Delay Enable
| Value | Name | Description |
|---|---|---|
| 0 | DISABLED | The DQS Delay cell is disabled. |
| 1 | ENABLED | The DQS Delay cell is enabled. The DQS Delay cell automatic refresh is triggered according to the QSPI_REFRESH configuration. |
Bit 2 – WDRBT Wait for Data Read Before Transfer
| Value | Name | Description |
|---|---|---|
| 0 | DISABLED | No effect. In SPI mode, a transfer can be initiated whatever the state of QSPI_RDR is. |
| 1 | ENABLED | In SPI mode, a transfer can start only if QSPI_RDR is empty, i.e., does not contain any unread data. This mode prevents overrun error in reception. |
Bit 0 – SMM Serial Memory Mode
| Value | Name | Description |
|---|---|---|
| 0 | SPI | The QSPI is in SPI mode. |
| 1 | MEMORY | The QSPI is in Serial Memory mode. |