9.4.7.12 QSPI Write Instruction Code Register

This register can only be written if the WPEN bit is cleared in the QSPI Write Protection Mode Register.

Name: QSPI_WICR
Offset: 0x34
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 WROPT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 WRINST[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 WRINST[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 23:16 – WROPT[7:0] Write Option Code

Option code to send to the serial Flash memory in case of write transfer.

Bits 15:0 – WRINST[15:0] Write Instruction Code

Instruction code to send to the serial Flash memory in case of write transfer.