4.8.2 Embedded Characteristics
- Shutdown Logic
- Software assertion of the Shutdown Output Pin (SHDN)
- Programmable de-assertion from wake-up events
- Wake-Up Logic
- Programmable wake-up event detection through wake-up input pins and internal events (RTC, RTT and Security Module)
- Low-Power Logic
- Automatic/manual control of the LPM output pin