2.4.7.3 EIC Write Protection Mode Register

See Register Write Protection for the list of registers that can be write-protected.

Name: EIC_WPMR
Offset: 0xE4
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 WPKEY[23:16] 
Access WWWWWWWW 
Reset 00000000 
Bit 2322212019181716 
 WPKEY[15:8] 
Access WWWWWWWW 
Reset 00000000 
Bit 15141312111098 
 WPKEY[7:0] 
Access WWWWWWWW 
Reset 00000000 
Bit 76543210 
        WPCFEN 
Access R/W 
Reset 0 

Bits 31:8 – WPKEY[23:0] Write Protection Key

ValueNameDescription
0x454943 PASSWD

Writing any other value in this field aborts the write operation of the WPCFEN bit.

Always reads as 0.

Bit 0 – WPCFEN Write Protection Configuration Enable

ValueDescription
0

Disables the write protection on the Configuration registers if WPKEY corresponds to 0x454943 (“EIC” in ASCII).

1

Enables the write protection on the Configuration registers if WPKEY corresponds to 0x454943 (“EIC” in ASCII).