2.4.7.4 EIC Write Protection Status Register

Name: EIC_WPSR
Offset: 0xE8
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 WVSRC[7:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
      BSWVSFZWVSWPVS 
Access RRR 
Reset 000 

Bits 15:8 – WVSRC[7:0] Write Violation Source

When either WPVS, FZWVS or BSWVS is set to 1, WVSRC indicates the register address offset at which a write access has been attempted.

Bit 2 – BSWVS Busy Register Write Violation Status

ValueDescription
0 No write access violation of a busy register has occurred since the last read of EIC_WPSR.
1 A write access violation of a busy register has occurred since the last read of EIC_WPSR. The associated violation is reported into WVSRC.

Bit 1 – FZWVS Frozen Register Write Violation Status

ValueDescription
0 No write access violation of a frozen register has occurred since the last read of EIC_WPSR.
1 A write access violation of a frozen register has occurred since the last read of EIC_WPSR. The associated violation is reported into WVSRC.

Bit 0 – WPVS Write Protection Register Violation Status

ValueDescription
0 No write protection violation has occurred since the last read of EIC_WPSR.
1 A write protection violation has occurred since the last read of EIC_WPSR. The associated violation is reported into WVSRC.