2.5.5.7.2 Serial Wire Debug Port (SW-DP)

Debug Port Serial Wire IDCODE is 0x6BA02477.

At address 0x0 on read operations when the APnDP bit = 0. Access to the Identification Code Register is not affected by the value of the CTRLSEL bit in the Select register.

Name: Serial Wire Debug Port (SW-DP)
Property: Read-only

Bit 3130292827262524 
 VERSION[3:0]PART NUMBER[15:12] 
Access RRRRRRRR 
Reset  
Bit 2322212019181716 
 PART NUMBER[11:4] 
Access RRRRRRRR 
Reset  
Bit 15141312111098 
 PART NUMBER[3:0]DESIGNER[10:7] 
Access RRRRRRRR 
Reset  
Bit 76543210 
 DESIGNER[6:0]1 
Access RRRRRRRR 
Reset  

Bits 31:28 – VERSION[3:0] Product Version Number

Set to 0x0.

Bits 27:12 – PART NUMBER[15:0] Product Part Number

Product part number is 0xBA02.

Bits 11:1 – DESIGNER[10:0]

Set to 0x26B.

Bit 0 – 1

Required by IEEE standard 1149.1. Set to 1.