10 Wireless Made Easy Framework
The PIC32CX-BZ3 supports the Wireless Made Easy (WME) framework. WME Bluetooth® Low Energy framework focuses on developing Bluetooth® Low Energy applications from the ground up using tools provided by Microchip. It automatically generates code, significantly reducing the effort required by users to manually add code, which can be prone to errors or can be time consuming. For more details, refer to the WME BLE Application Developer's Guide.
Features
- BLE Config App Service Component
- WME Application Service Component
- Custom Protocol Service Component with GUI
- Enable App Code Generation
- Functions to Handle Event Handlers
- Reduced Dependencies and Satisfiers Pop-Up Messages
- Auto Detect Existing Bluetooth Low Energy MCC Components and Generation of Application Code
- Auto Configuration of Bluetooth Low Energy Stack
- Segregation of all MCC
Configuration Items into
configuration.hFile - Reduced Number of Application Files
- No User Code Inside
app_ble.cand Reduced Merge Conflicts - System Hardware Definitions (SHD) Support
- Debug Prints Instead of Console Prints
- Utility Functions for Dynamically Updating Advertising/Scan Response Data