Introduction
This document provides detailed information on the evaluation, , setting up the development environment, and application examples. It is designed to assist users in creating the products using PIC32CX-BZ3/PIC32CX-BZ36 and WBZ35x devices.
Users can assess the development platform by executing the preprogrammed demo example or by running the precompiled appplication examples. The precompiled application examples consist of both basic and advanced applications. The basic application examples, also known as building blocks, offer users with fundamental Bluetooth® Low Energy applications that cover individual concepts such as legacy and extended advertisement and data transfer using a profile and service. The advanced applications demonstrate more complex applications that involve multiple digital/analog peripherals running in parallel while maintaining a Bluetooth Low Energy link.
It is recommended to run the preprogrammed demo example, and then install the tool chain and other application examples. Run some of the precompiled application examples of interest and then start developing the application by choosing the appropriate application example.
The following table provides a list of resources available and a summary of information the sections cover in this documentation.
|
Section |
Description |
|---|---|
|
Evaluating board features, running the preprogrammed demo example. | |
| Getting Started with Software Development |
Installing IDE, tool chain, Bluetooth Low Energy stacks, Zigbee stack and application examples on your PC |
|
Bluetooth Low Energy application documentation describing steps to test and develop the precompiled application examples. | |
| Adding analog/digital peripherals to the application. | |
| Zigbee Application documentation describing steps to test and develop the precompiled application examples. | |
| Getting Started with IEEE 802.15.4 P2P Phy Application | Provides setup details and configuration for P2P PHY Applications |
| Getting Started with IEEE 802.15.4 MAC Applications | Provides setup details and configuration for MAC Applications |
| Getting Started with Thread Applications | Describes the steps to develop the Thread application and test the demo application examples |
|
Documentation that is generic and used as supporting document with the application example documentation. |