14.3.1.4.3 DEVICE_SLEEP_ConfigRfClk Function
C
void DEVICE_SLEEP_ConfigRfClk(bool enable);Description
The API is used to enable/disable RF clock.
Parameters
bool enable Set as true to enable RF clock; set as false to disable.
Returns
None
void DEVICE_SLEEP_ConfigRfClk(bool enable);The API is used to enable/disable RF clock.
bool enable Set as true to enable RF clock; set as false to disable.
None