GATT Sub-Procedure Requirements
Requirements in this section represent a minimum set of requirements for a Transparent Credit Based Client. Other GATT sub-procedures may be used if supported by both of Transparent Credit Based Client and Server. The below table summarizes additional GATT sub-procedure requirements beyond those required by all GATT clients.
GATT Sub-Procedure | Transparent Client Requirements |
---|---|
Discover All Characteristics of a Service | M |
Discover All Characteristics Descriptors | M |
Read Characteristic Value | M |
Write Characteristic Value | M |
Write Characteristic Descriptors | M |