zgpGpProxyCommModeOptions_t struct
C
typedef struct PACK
{
uint8_t action : 1;
uint8_t commWindowPresent : 1;
zgpGpProxyCommModeExitMode_t exitMode : 2;
uint8_t channelPresent : 1;
uint8_t unicastCommunication : 1;
uint8_t reserved : 2;
}zgpGpProxyCommModeOptions_t;
Description
proxy commissioning mode configurations