14.2.1.4 Network Topology
BitCloud supports Zigbee mesh topology. Usually in a mesh network, the coordinator is responsible for starting the network and for choosing certain key network parameters, but the network may be extended through the use of routers. The coordinator holds the trust center functionality to control the devices in a secured manner, in a centralized network. On contrast, in a distributed network, any router can start the network without coordinator's presence.