14.1.2.1.4 OTA Client Role Requirements
The discovery requirements for the OTA Client are defined in Table 4.1.
| Discovery Requirement | Support in OTA Client |
|---|---|
| OTA Service Discovery | M |
| OTA Service Characteristic Discovery | M |
The characteristic support requirements for the OTA Client are defined in Table 4.2.
| Characteristic Support Requirements | Support in OTA Client |
|---|---|
| OTA Feature | M |
| OTA Data | M |
| OTA Control Point | M |